
Altistart 48 soft starter for asynchronous motor - ATS48 - 285 A - 230..415 V - 75..250 KW
Description
This Altistart 48 soft start/soft stop unit is a controller with 6 thyristors used for torque-controlled soft starting and stopping of three-phase asynchronous motors. It offers soft starting and deceleration functions along with machine and motor protection functions, as well as functions for communicating with control systems. It works at a rated supply voltage from 230V to 415V AC and up to 320A rating. Altistart 48 torque control enables starting without mechanical stress and smooth control of hydraulic transitions, with a single acceleration ramp making adjustments is quick and easy, whatever the load. If connected in the motor supply line it is suitable for motors with power rating up to 160kW (at 400V) for standards applications and 132kW (at 400V) for severe applications. If connected to the motor delta terminals it is suitable for motors with power rating up to 220kW (at 400V) for standards applications and 250kW (at 400V) for severe applications. It weighs 18.2kg and its dimensions are, 320mm wide, 380mm high, 265mm deep. It is designed for use in the most common applications for centrifugal machines, pumps, fans, compressors and conveyors, which are primarily to be found in the construction, food and beverage and chemical industries. It complies with IEC/EN 60947-4-2 standard and is certified CE, UL, CSA, DNV, C-Tick, GOST, CCC, NOM, SEPRO, and TCF. The Altistart 48 is connected directly to the Modbus bus via its RJ45 connector port, It can also be connected to Ethernet, Fipio, Profibus DP and DeviceNet networks via a module (bridge or gateway) to order separately. It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes. Altistart 48 delivers high performance with its Torque Control System (TCS) for controlled starting and deceleration, an easy integration in enclosures and control systems. This range provides also continual improvement of your machine operation by reducing mechanical or hydraulic stress and limiting energy loss and temperature rise, plus more.
Product Details
Weight (in Kg) | 20 |
---|---|
Net weight | 18.2 kg |
Operating Position | vertical +/- 10 degree |
Connector Type | 1 RJ45 |
Ambient air temperature for operation | 40-60 °C (with current derating of 2 % per °C) -10-40 °C (without derating) |
Minimum Switching Current | 10 mA at 6 V DC for relay outputs |
Supply Frequency | 50...60 Hz - 5...5 % |
Communication Port Protocol | Modbus |
Assembly Style | with heat sink |
Noise Level | 54 dB |
Network frequency | 47.5...63 Hz |
Discrete Input Voltage | 24 V <= 30 V |
Motor Starter Type | soft starter |
Physical Interface | RS485 multidrop |
Communication Data Link | serial |
Icl Starter Rating | 320 A for connection in the motor supply line for severe applications 320 A for connection in the motor supply line for standard applications 554 A for connection to the motor delta terminals for severe applications 554 A for connection to the motor delta terminals for standard applications |
Installed Device | 31 |
Output Absolute Accuracy Precision | +/- 5 % |
Supply Inrush Current | 0.4...1.3 Icl adjustable |
Type of Start | start with torque control (current limited to 5 In) |
Range of Product | Altistart 48 |
Electromagnetic Compatibility | conducted and radiated emissions level A conforming to IEC 60947-4-2 damped oscillating waves level 3 conforming to IEC 61000-4-12 electrostatic discharge level 3 conforming to IEC 61000-4-2 immunity to electrical transients level 4 conforming to IEC 61000-4-4 immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3 voltage/current impulse level 3 conforming to IEC 61000-4-5 |
Motor Power Kw | 75 kW at 230 V connection in the motor supply line for severe applications 90 kW at 230 V connection in the motor supply line for standard applications 132 kW at 230 V connection to the motor delta terminals for severe applications 132 kW at 400 V connection in the motor supply line for severe applications 160 kW at 230 V connection to the motor delta terminals for standard applications 160 kW at 400 V connection in the motor supply line for standard applications 220 kW at 400 V connection to the motor delta terminals for severe applications 250 kW at 400 V connection to the motor delta terminals for standard applications |
Operating altitude | <= 1000 m without derating > 1000...2000 m with current derating of 2.2 % per additional 100 m |
Power Dissipation in w | 695 W for severe applications 902 W for standard applications |
Power Range | 55-100 kW at 200-240 V 3 phases 110-220 kW at 380-440 V 3 phases 110-220 kW at 200-240 V 3 phases 250-500 kW at 380-440 V 3 phases |
Product Certifications | C-Tick CCC DNV SEPRO NOM 117 CSA TCF GOST UL |
Discrete Input Type | PTC, 750 Ohm at 25 °C (Stop, Run, LI3, LI4) logic, <= 8 mA 4300 Ohm |
Discrete Output Type | (LO1) logic output 0 V common configurable (LO2) logic output 0 V common configurable (R1) relay outputs fault relay NO (R2) relay outputs end of starting relay NO (R3) relay outputs motor powered NO |
Device Connection | in the motor supply line to the motor delta terminals |
Protection Type | phase failure: line thermal protection: motor thermal protection: starter |
Standards | EN/IEC 60947-4-2 |
Depth | 265 mm |
Device short name | ATS48 |
Height | 380 mm |
Marking | CE |
Product destination | asynchronous motors |
Relative humidity | 0-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3 |
width | 320 mm |
Ambient air temperature for storage | -25-70 °C |
Function Available | external bypass (optional) |
Product Specific Application | heavy duty industry and pumps |
Utilisation category | AC-53A |
Discrete Input Logic | positive logic Stop, Run, LI3, LI4 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA |
Discrete Input Number | 5 |
Discrete Output Number | 2 |
Transmission Rate | 4800, 9600 or 19200 bps |
Analogue Output Type | current output AO: 0-20 mA or 4-20 mA, impedance <500 Ohm |
Brand | Schneider Electric |