Schneider Electric Altistart 22 soft starter - ATS22 - control 220V-power 230V(160kW)/400V(315kW)/440V(355kW)

ATS22C59Q
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Altistart 22 soft starter can feed 3-phase asynchronous motors in supply line or delta connection. It has a rating of 590A and 230V to 440V, a rated power up to 355kW (400V to 440V in supply line) and up to 500kW (440V in motor delta connection). It is designed for simple and complex machines such as centrifugal and piston pumps, fans, screw compressors and material handling equipment. Slim form factor improves versatility; allows mounting in frames of any kind of machines. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Compatibility with SoMove software allows configurations and settings to be easily transferred, meaning spares can be quickly installed. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.

Product Details

Weight (in Kg) 39.75
Net weight 50 kg
Operating Position vertical +/- 10 degree
Connector Type 1 RJ45
Ambient air temperature for operation -10-40 °C (without derating)
40-60 °C (with current derating 2.2 % per °C)
Component Name ATS22
Minimum Switching Current 100 mA at 12 V DC (relay outputs)
Supply Voltage Limits 195-484 V
Supply Frequency 50...60 Hz - 10...10 %
Communication Port Protocol Modbus
Assembly Style with heat sink
Noise Level 56 dB
Network frequency 45...66 Hz
Type of Cooling forced convection
Output Current 0.4...1 Icl adjustable
Discrete Input Voltage 24 V <= 30 V
Motor Starter Type soft starter
Physical Interface RS485 multidrop
Communication Data Link serial
Control Circuit Consumption 20 W
Factory Setting Current 560 A
Icl Starter Rating 590 A for connection in the motor supply line for standard applications
Installed Device 31
Ptc Probe Input 750 Ohm
Type of Start start with torque control (current limited to 3.5 In)
Range of Product Altistart 22
Electromagnetic Compatibility conducted and radiated emissions level A conforming to IEC 60947-4-2
damped oscillating waves level 3 conforming to IEC 61000-4-12
electrostatic discharge level 3 conforming to IEC 61000-4-2
immunity to electrical transients level 4 conforming to IEC 61000-4-4
immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
voltage/current impulse level 3 conforming to IEC 61000-4-5
Motor Power Kw 160 kW 230 V
315 kW 400 V
355 kW 440 V
Operating altitude <= 1000 m without derating
> 1000...< 2000 m with current derating of 2.2 % per additional 100 m
Power Dissipation in w 251 W for standard applications
Power Range 110-220 kW at 200-240 V 3 phases
250-500 kW at 380-440 V 3 phases
Product Certifications UL
CCC
C-Tick
CSA
GOST
Vibration Resistance 1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm (f= 2-13 Hz) conforming to EN/IEC 60068-2-6
Discrete Input Type (LI1, LI2, LI3) logic, 5 mA 4.3 kOhm
Discrete Output Type relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
relay outputs R2 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
Maximum Switching Current 5 A 250 V AC resistive 1 relay outputs
5 A 30 V DC resistive 1 relay outputs
2 A 250 V AC inductive 0.4 20 ms relay outputs
2 A 30 V DC inductive 7 ms relay outputs
Device Connection to the motor delta terminals
in the motor supply line
Protection Type phase failure: line
thermal protection: motor
thermal protection: starter
Standards EN/IEC 60947-4-2
Depth 339.7 mm
Height 455 mm
IP degree of protection IP00
Marking CE
Network Number Of Phases 3 phases
Product destination asynchronous motors
Relative humidity 0-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
width 304 mm
Ambient air temperature for storage -25-70 °C
Function Available internal bypass
Pollution degree level 2 conforming to IEC 60664-1
Product Specific Application pumps and fans
Shock Resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Utilisation category AC-53A
Discrete Input Logic positive logic LI1, LI2, LI3 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA
Discrete Input Number 3
Discrete Output Number 2
Transmission Rate 4800, 9600 or 19200 bps
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Altistart 22 soft starter - ATS22 - control 220V-power 230V(160kW)/400V(315kW)/440V(355kW)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.