Schneider Electric Altistart 22 soft starter - ATS22 - control 220V-power 230V(75kW)/400...440V(132kW)
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Altistart 22 soft starter - ATS22 - control 220V-power 230V(75kW)/400...440V(132kW)
Incl. Tax
Incl. Tax
Description
This Altistart 22 soft starter can feed 3-phase asynchronous motors in supply line or delta connection. It has a rating of 250A and 230V to 440V, a rated power up to 132kW (400V to 440V in supply line) and up to 220kW (400V to 440V in motor delta connection). It is designed for simple and complex machines such as centrifugal and piston pumps, fans, screw compressors and material handling equipment. Slim form factor improves versatility; allows mounting in frames of any kind of machines. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Compatibility with SoMove software allows configurations and settings to be easily transferred, meaning spares can be quickly installed. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.
Product Details
Weight (in Kg) | 26.25 |
---|---|
Net weight | 33 kg |
Operating Position | vertical +/- 10 degree |
Connector Type | 1 RJ45 |
Ambient air temperature for operation | -10-40 °C (without derating) 40-60 °C (with current derating 2.2 % per °C) |
Component Name | ATS22 |
Minimum Switching Current | 100 mA at 12 V DC (relay outputs) |
Supply Voltage Limits | 195-484 V |
Supply Frequency | 50...60 Hz - 10...10 % |
Communication Port Protocol | Modbus |
Assembly Style | with heat sink |
Noise Level | 56 dB |
Network frequency | 45...66 Hz |
Type of Cooling | forced convection |
Output Current | 0.4...1 Icl adjustable |
Discrete Input Voltage | 24 V <= 30 V |
Motor Starter Type | soft starter |
Physical Interface | RS485 multidrop |
Communication Data Link | serial |
Control Circuit Consumption | 20 W |
Factory Setting Current | 233 A |
Icl Starter Rating | 250 A for connection in the motor supply line for standard applications |
Installed Device | 31 |
Ptc Probe Input | 750 Ohm |
Type of Start | start with torque control (current limited to 3.5 In) |
Range of Product | Altistart 22 |
Electromagnetic Compatibility | conducted and radiated emissions level A conforming to IEC 60947-4-2 damped oscillating waves level 3 conforming to IEC 61000-4-12 electrostatic discharge level 3 conforming to IEC 61000-4-2 immunity to electrical transients level 4 conforming to IEC 61000-4-4 immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3 voltage/current impulse level 3 conforming to IEC 61000-4-5 |
Motor Power Kw | 132 kW 400 V 132 kW 440 V 75 kW 230 V |
Operating altitude | <= 1000 m without derating > 1000...< 2000 m with current derating of 2.2 % per additional 100 m |
Power Dissipation in w | 129 W for standard applications |
Power Range | 55-100 kW at 200-240 V 3 phases 110-220 kW at 380-440 V 3 phases |
Product Certifications | C-Tick GOST UL CCC CSA |
Vibration Resistance | 1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-6 1.5 mm (f= 2-13 Hz) conforming to EN/IEC 60068-2-6 |
Discrete Input Type | (LI1, LI2, LI3) logic, 5 mA 4.3 kOhm |
Discrete Output Type | relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O relay outputs R2 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O |
Maximum Switching Current | 5 A 250 V AC resistive 1 relay outputs 5 A 30 V DC resistive 1 relay outputs 2 A 250 V AC inductive 0.4 20 ms relay outputs 2 A 30 V DC inductive 7 ms relay outputs |
Device Connection | in the motor supply line to the motor delta terminals |
Protection Type | phase failure: line thermal protection: motor thermal protection: starter |
Standards | EN/IEC 60947-4-2 |
Depth | 299 mm |
Height | 425 mm |
IP degree of protection | IP00 |
Marking | CE |
Network Number Of Phases | 3 phases |
Product destination | asynchronous motors |
Relative humidity | 0-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3 |
width | 206 mm |
Ambient air temperature for storage | -25-70 °C |
Function Available | internal bypass |
Pollution degree | level 2 conforming to IEC 60664-1 |
Product Specific Application | pumps and fans |
Shock Resistance | 15 gn for 11 ms conforming to EN/IEC 60068-2-27 |
Utilisation category | AC-53A |
Discrete Input Logic | positive logic LI1, LI2, LI3 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA |
Discrete Input Number | 3 |
Discrete Output Number | 2 |
Transmission Rate | 4800, 9600 or 19200 bps |
Brand | Schneider Electric |