Schneider Electric Altistart 22 remote terminal - ATS22 - for soft starter for asynchronous motor - IP65
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Altistart 22 remote terminal - ATS22 - for soft starter for asynchronous motor - IP65
Incl. Tax
Incl. Tax
Description
remote terminal - ATS22 - for soft starter for asynchronous motor - IP65
Product Details
Weight (in Kg) | 0.183 |
---|---|
Net weight | 0.275 kg |
Range of Product | Altistart 22 |
Accessory / separate part type | remote terminal |
Accessory / Separate Part Category | control accessories |
Accessory / Separate Part Destination | soft starter for asynchronous motor |
IP degree of protection | IP65 |
Accessory / Separate Part Designation | remote terminal |
Product Compatibility | ATS22 |
Brand | Schneider Electric |