
Altistart 22 remote terminal - ATS22 - for soft starter for asynchronous motor - IP54
Description
This terminal is an accessory of soft start/soft stop Altistart 22 range. It enables the human machine interface of the Altistart 22 soft start/soft stop unit to be positioned remotely on the door of an enclosure. Its protection index is IP54. It weighs 250g and its dimensions are, 50mm wide, 70mm high, 15mm deep. It is used to set and configure the soft start/soft stop unit remotely and display the soft start/soft stop unit status and detected errors remotely. A remote-mounting cordset VW3A1104Rxx is also required, to be ordered separately.
Product Details
Weight (in Kg) | 0.066 |
---|---|
Net weight | 0.25 kg |
Range of Product | Altistart 22 |
Accessory / separate part type | remote terminal |
Accessory / Separate Part Category | control accessories |
Accessory / Separate Part Destination | soft starter for asynchronous motor |
IP degree of protection | IP54 |
Accessory / Separate Part Designation | remote terminal |
Product Compatibility | ATS22 |
Brand | Schneider Electric |