Schneider Electric Acti9 Smartlink SI D Acti9 PowerTag Link - Wireless to Modbus TCP/IP Concentrator

A9XMWD20
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti 9 PowerTag Link is a Wireless to Modbus TCP/IP Concentrator smart communication module. It has to be associated with a PowerTag wireless-communication energy sensor to provide circuit monitoring and diagnosis down to load level. The number of HW-interfaces industrial Ethernet is 1. Number of HW-interfaces Wireless is 1. The voltage power supply is 110VAC to 230VAC. The operating frequency is 50Hz or 60Hz. It is a screw connection. The degree of protection is IP20 or IP40 for modular enclosure. The pollution degree is 2. It complies with RoHS directive. The dimensions are (W) 54mm x (H) 85mm x (D) 67.5mm. The operating temperature is -25°C to + 60°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 61131-2 standard.

Product Details

Show Accessory No
Weight (in Kg) 0.186
Net weight 133 g
Product or Component Type smart communication module
Colour white (RAL 9003)
[Us] rated supply voltage 110...230 V AC +/- 15 %
Ambient air temperature for operation -25-60 °C
Reset factory reset on front face
Immunity to Microbreaks 10 ms
9 mm Pitches 6 useful
Web Services web page
Transmission Support Medium radio frequency 2.4-2.4835 GHz PowerTag 20
Product name Acti9 PowerTag Link
Local Signalling product status: 1 LED (green, orange and red)
Ethernet status (LAN ST): 1 LED (green, orange and red)
Device Application basic energy metering E
improved load monitoring E, U, I, P, Pf
load alarming
Pollution degree 2
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Compatibility code Acti9 PowerTag Link
Tropicalisation 2
Range Compatibility PowerTag wireless energy sensor
Communication Service Ethernet Modbus TCP/IP server
web server
Application specific I/O pulse totalising counter
Commissioning interface web page
ECOREACH
Connected auxiliaries up to 20 wireless devices
Connectivity to devices wireless energy sensor
Web server embedded web page
BMS controller compatible
Depth 67.5 mm
Device short name PowerTag Link
Range Acti9
Ambient air temperature for storage -40-85 °C
Height 85 mm
Overvoltage Category III
width 54 mm
Relative humidity 93-93 % at 40-40 °C
Operating altitude 0...2000 m
Power Consumption in Va 5 VA
Mounting position horizontal/vertical on DIN rail
Maximum Supply Current 0.083333333
Location Of Connection upstream
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti9 Smartlink SI D Acti9 PowerTag Link - Wireless to Modbus TCP/IP Concentrator
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.