
Acti9 Smartlink SI D Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
Description
This Acti 9 PowerTag Link HD is a Wireless to Modbus TCP/IP Concentrator smart communication module. It has to be associated with a PowerTag wireless-communication energy sensor to provide circuit monitoring and diagnosis down to load level. The number of HW-interfaces industrial Ethernet is 1. Number of HW-interfaces Wireless is 1. The voltage power supply is 110VAC to 230VAC. The operating frequency is 50Hz or 60Hz. It is a screw connection. The degree of protection is IP20 or IP40 for modular enclosure. The pollution degree is 2. It complies with RoHS directive. The dimensions are (W) 54mm x (H) 85mm x (D) 67.5mm. The operating temperature is -25°C to + 60°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 61131-2 standard.
Product Details
Weight (in Kg) | 0.187 |
---|---|
Net weight | 133 g |
Product or Component Type | smart communication module |
Colour | white (RAL 9003) |
[Us] rated supply voltage | 110...230 V AC +/- 15 % |
Ambient air temperature for operation | -25-60 °C |
Length | 67.5 |
Reset | factory reset on front face |
Immunity to Microbreaks | 10 ms |
9 mm Pitches | 6 useful |
Web Services | web page |
Transmission Support Medium | radio frequency 2.4-2.4835 GHz PowerTag 100 |
Product name | Acti9 PowerTag Link HD |
Local Signalling | product status: 1 LED (green, orange and red) Ethernet status (LAN ST): 1 LED (green, orange and red) |
Device Application | basic energy metering E improved load monitoring E, U, I, P, Pf load alarming |
Pollution degree | 2 |
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
Compatibility code | Acti9 PowerTag Link HD |
Tropicalisation | 2 |
Range Compatibility | PowerTag wireless energy sensor |
Communication Service | Ethernet Modbus TCP/IP server web server |
Application specific I/O | pulse totalising counter |
Commissioning interface | web page ECOREACH |
Connected auxiliaries | up to 100 wireless devices |
Connectivity to devices | wireless energy sensor |
Web server | embedded web page BMS controller compatible |
Depth | 67.5 mm |
Device short name | PowerTag Link HD |
Range | Acti9 |
Ambient air temperature for storage | -40-85 °C |
Height | 85 mm |
Overvoltage Category | III |
width | 54 mm |
Relative humidity | 93-93 % at 40-40 °C |
Operating altitude | 0...2000 m |
Power Consumption in Va | 5 VA |
Mounting position | horizontal/vertical on DIN rail |
Maximum Supply Current | 0.083333333 |
Location Of Connection | upstream |
Brand | Schneider Electric |