
Acti9 Smartlink SI B - Modbus TCP/IP and Wireless communication module
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Acti 9 Smartlink SI B is a Modbus Master TCP/IP and Wireless smart communication module with 7 channels and 1 analog input. It communicates with the auxiliaries iACT24 for iCT contactors, iATL24 for iTL impulse relays, iOF+SD24 for iC60, iID, ARA, RCA & iSW-NA. It can master up to 8 Acti 9 SmartLink ModBus or other ModBus slaves connected thanks to the RS485 Modbus connector. It is used to transfer data from Acti 9 devices to a PLC or network monitoring system thanks to the RJ45 Ethernet connector. It communicates also with OF+SD24 for C60, C120, DPN, ID & C60H-DC, Ti24 for RCA iC60 & Reflex iC60. It can associated upto 20 PowerTag energy sensors with radiofrequency communication. It is supplied with1 power supply connector 24VDC, 2 bolts for mounting on Linergy FM80. The link is Ethernet 10/100MB. The transfer rate is self-adaptable from 9600 to 19200 baud. The Modbus addresing range is 1 to 247. It is a 4-pin connector type of bus. The It is a plug-in connection. The maximum length of the bus is 1000m. The maximum cable length is 30m. The voltage power supply is 24VDC +/- 10%. The Maximum input current is 1,5A. The Maximum inrush current is 3A. The degree of protection is IP20. The pollution degree is 3. It complies with RoHS directive. The duration of saving memory is 10 years. The dimensions are (W) 359mm x (H) 23mm x (D) 42mm. The weigth is 180g. The operating temperature is -25°C to + 60°C and only +50°C if vertical mouting. The storage temperature is -40°C to + 80°C. This product complies with IEC/EN 61131-2 standard.
Product Details
Weight (in Kg) | 0.321 |
---|---|
Net weight | 180 g |
Product or Component Type | smart communication module |
Colour | white (RAL 9003) |
[Us] rated supply voltage | 24 V DC +/- 20 % |
Ambient air temperature for operation | -25-60 °C |
Length | 36.7 |
Reset | factory reset on front face |
Immunity to Microbreaks | 10 ms |
9 mm Pitches | 0 useful |
[imp] Maximum Permanent Current | 0.005 A for digital input |
Web Services | web page |
Transmission Support Medium | radio frequency 2.4-2.4835 GHz PowerTag 20 |
protection_type | short-circuit protection for analog input against reverse polarity for auxiliary supply against reverse polarity for input overvoltage at 33 V DC for digital output |
Product name | Acti 9 Smartlink |
Local Signalling | communication: 1 LED (yellow) NS (Network Status): 1 LED (green, orange and red) communication (LK/ACT 10/100): 1 LED (green and yellow) status: 1 LED (green, orange and red) |
Device Application | basic energy metering E improved load monitoring E, U, I, P, Pf load alarming load control breaker status monitoring |
Range of Product | Acti 9 |
Wire stripping length | control: 10 mm supply circuit: 7 mm analog input: 7 mm communication bus: 7 mm |
Pollution degree | 3 |
Connections - Terminals | spring-loaded terminal Ti24 qty: 7 for digital input/output, ordered separately RJ45 connector qty: 1 for ETHERNET, ordered separately plug-in connector qty: 1 for supply circuit plug-in connector qty: 1 for communication bus plug-in connector qty: 1 for analog input |
IP degree of protection | IP20 |
Compatibility code | Acti 9 Smartlink IP |
Tropicalisation | 2 |
Electromagnetic Compatibility | resistance to electrostatic discharge (air discharge), 8 kV, conforming to IEC 61000-4-2 resistance to electrostatic discharge (contact discharge), 4 kV, conforming to IEC 61000-4-2 resistance to radiated electromagnetic fields (80 MHz...3 GHz), 10 V/m, conforming to IEC 61000-4-3 power supply: resistance to fast transient (5...100 kHz), 2 kV, conforming to IEC 61000-4-4 input/output: resistance to fast transient, 1 kV, conforming to IEC 61000-4-4 communication bus: resistance to fast transient, 1 kV, conforming to IEC 61000-4-4 conducted EMC (0.15...80 MHz), 10 V, conforming to IEC 61000-4-6 immunity to magnetic fields at network frequency, 30 A/m, conforming to IEC 61000-4-8 radiated emission (30...1000 MHz), class A, conforming to IEC 61131-3 Ed.3 conducted emission (0.15...30 MHz), class A, conforming to IEC 61131-2 |
Range Compatibility | iTL auxiliary C60 Linergy FM iOF+SD 24 iACT24 iATL24 pulse output meter Modbus meter PowerTag wireless energy sensor RCA iC60 Acti 9 iCT auxiliary Acti9 iC60 Acti9 iID Acti9 iSW-NA Acti9 iDPN Vigi Acti 9 C40 Acti 9 DT40 Acti 9 DT60 Acti 9 I-NA Acti9 ITG40 Acti 9 iDPN Acti 9 Reflex iC60 Ti24 connector |
Provided equipment | set of 1 connector set of 1 power supply connector set of 1 bus connector set of 2 locking clips |
Clamping Connection Capacity | 2 x 0.25 mm² for twisted shielded pairs cable, flexible with cable end for communication bus 2 x 0.25 mm² for twisted shielded pairs cable, flexible without cable end for communication bus 2 x 0.25 mm² for twisted shielded pairs cable, rigid with cable end for communication bus 2 x 0.25 mm² for twisted shielded pairs cable, rigid without cable end for communication bus 2 x 0.25...2 x 1.5 mm² for twisted shielded pairs cable, rigid with cable end for analog input 2 x 0.25...2 x 1.5 mm² for twisted shielded pairs cable, rigid without cable end for analog input 2 x 0.25...2 x 1.5 mm² for twisted shielded pairs cable, flexible with cable end for analog input 2 x 0.25...2 x 1.5 mm² for twisted shielded pairs cable, flexible without cable end for analog input 1 x 0.5...1 x 1.5 mm², flexible with cable end for control 1 x 0.5...1 x 1.5 mm², flexible without cable end for control 1 x 0.5...1 x 1.5 mm², rigid with cable end for control 1 x 0.5...1 x 1.5 mm², rigid without cable end for control 2 x 0.2...2 x 1.5 mm², flexible with cable end for supply circuit 2 x 0.2...2 x 1.5 mm², flexible without cable end for supply circuit 2 x 0.2...2 x 1.5 mm², rigid with cable end for supply circuit 2 x 0.2...2 x 1.5 mm², rigid without cable end for supply circuit |
Communication network type | RS485 Modbus RTU master SUB-D 9 9.6...19.2 kbauds Ethernet Modbus TCP/IP server RJ45 10/100 Mbit/s |
Input Type | current for analog input, 4...20 mA voltage for analog input, 0...10 V DC current sink for digital input, 24 V DC +/- 20 % at 2.5 mA |
Communication Service | Ethernet Modbus TCP/IP server web server |
Environmental Characteristic | salt mist 2 conforming to IEC 60068-2-52 corrosive 3C2 conforming to IEC 60721-3-3 |
Fire Resistance | other parts: 650 °C ( 30 s ) conforming to IEC 60695-2-10 on connection terminals: 960 °C ( 30 s ) conforming to IEC 60695-2-10 |
Application specific I/O | pulse converter pulse totalising counter |
Commissioning interface | ECOREACH web page |
Connected auxiliaries | up to 7 wired devices up to 20 wireless devices |
Connectivity to devices | analog input digital input and output pulse output meter wireless energy sensor |
Electronic filtering time | 2 ms for digital input from state 0 to state 1 2 ms for analog input from state 0 to state 1 |
Group of channels | 1 group of 7 digital channels 1 group of 1 analog channel |
input/output type | 2 inputs per analog channel 2 inputs + 1 output per digital channel |
Inrush current | 0.5 A for digital output 3 A for power supply |
Vibration Resistance | 1 gn, amplitude = 3.5 mm (f = 5-300 Hz)10 cycles conforming to IEC 60068-2-6 |
Web server | BMS controller compatible embedded web page |
Depth | 42 mm |
Device short name | Smartlink SI B Ethernet |
Range | Acti 9 |
Ambient air temperature for storage | -40-80 °C |
Height | 22.5 mm |
width | 359 mm |
Relative humidity | 93-93 % at 40-40 °C |
Operating altitude | 0...2000 m |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Mounting position | horizontal and vertical on DIN rail |
Output Type | logic current source: 24 V - DC - 100 mA |
Maximum Supply Current | 1.5 A |
Location Of Connection | front |
Maximum Voltage Drop | <1 V at state 1 digital output |
Brand | Schneider Electric |
Height | 3.4 |
Width | 6.3 |