
Acti9 iIL single indicator light - Green - 110-230 Vac
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 iIL single indicator light - Green - 110-230 Vac
Incl. Tax
Incl. Tax
Description
This Acti9 iIL is a single-phase voltage presence indicator light. The voltage is 110VAC to 230VAC or 110VDC to 130VDC. The red light on the front face lights up to indicate that a voltage is present. The connection could be done with flexible copper cables or with ferrule cables from 0.5mm² up to 2 x 2.5mm². The tightening torque for the PZ1 screwdriver to connect screw connections is 1N.m. The connection could be done with rigid copper cables from 0.5mm² minimum up to 2 x 2.5mm2 maximum. It comes with staggered terminals to simplify the connection. The LED indication light maximum consumption per indicator light is 0.3W. The Operating frequency is 50Hz or 60Hz. The service life of the LED indicator light is 100000h of constant lightning efficiency. Because of the non-interchangeability of LEDs it is a maintenance-free device. The tropicalization is Treatment 2 (relative humidity 95% at 55°C). The degree of protection is IP20. The pollution degree is 3. The width in 9mm pitches is 2. The dimensions are (W) 18mm x (H) 82mm x (D) 68mm. The weight is 65g. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 80°C. This product complies with IEC/EN 60947-5-1 standard.
Product Details
Weight (in Kg) | 0.039 |
---|---|
Product or Component Type | modular pilot ligth |
Colour | white (RAL 9003) |
[Us] rated supply voltage | 110...230 V AC at 50/60 Hz 110...130 V DC |
Ambient air temperature for operation | -35-70 °C |
Mounting Mode | fixed |
Length | 9 |
9 mm Pitches | 2 |
Comb Busbar And Distribution Block Compatibility | upside: ProDis |
Product name | Acti9 iIL |
Standards | IEC 60947-5-1 |
Local Signalling | 1 LED green, service life 100000 h of constant lighting efficiency (consumption 0.3 W) |
Range of Product | Acti 9 |
Wire stripping length | 9 mm |
Pollution degree | 3 |
IP degree of protection | IP2 IPxx B |
Market segment | small commercial residential |
Compatibility code | iIL |
Tropicalisation | 2 |
Auxiliary connection terminal | tunnel type terminal 1 cable(s) rigid 0.5-0.5 mm² tunnel type terminal 2 cable(s) rigid 2.5-2.5 mm² tunnel type terminal 1 cable(s) flexible 0.5-0.5 mm² tunnel type terminal 2 cable(s) flexible 2.5-2.5 mm² tunnel type terminal 2 cable(s) flexible with ferrule 2.5-2.5 mm² |
Depth | 69.5 mm |
Device short name | iIL |
Tightening Torque | 1-1 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-80 °C |
Height | 82 mm |
Mounting support | symmetrical DIN rail |
width | 18 mm |
Relative humidity | 95-95 % at 55-55 °C |
Brand | Schneider Electric |