Schneider Electric Acti 9 - Voltage release MNx 380-415Vac dc
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Acti 9 - Voltage release MNx 380-415Vac dc
Incl. Tax
Incl. Tax
Description
This MNx product is an overvoltage release auxiliary. It is mounting on left side of circuit-breaker. The Uc control circuit voltage is 400VAC with a 50/60Hz frequency. It can be controlled by an external feeding. The dimensions are (W) 18mm x (H) 82.5mm x (D) 73.5mm.
Product Details
Weight (in Kg) | 0.085 |
---|---|
Net weight | 73 g |
Product or Component Type | undervoltage release |
Control Type | with external feeding |
Colour | white |
Ambient air temperature for operation | -25-50 °C |
9 mm Pitches | 2 |
Comb Busbar And Distribution Block Compatibility | top: YES |
[Uc] Control Circuit Voltage | 400 V AC 50/60 Hz |
Product Certifications | ASTA LCIE KEMA ASEFA |
Market segment | small commercial residential |
Range Compatibility | Acti 9 iDPN Acti 9 C120 Acti 9 C40 Acti9 C60H-DC Acti 9 C60NA-DC Acti 9 C60PV-DC Acti9 DPN Vigi Acti 9 DT40 Acti 9 DT60 Acti9 ID C40 Acti9 IDc Acti9 ITG40 Acti9 ID Acti 9 DPN |
Range of Product | C120 Clario DPN ID C60 DPN Vigi Librio ProDis |
Product Compatibility | C40 IDc ITG40 C60 iDPN DT40 ID C40 C120 DPN Vigi DT60 |
Range | Librio Prodis Acti 9 Clario |
Connections - Terminals | screw clamp terminal (bottom) - 2 cable(s) 1.5-1.5 mm² - flexible screw clamp terminal (bottom) - 2 cable(s) 1.5-1.5 mm² - flexible with ferrule screw clamp terminal (bottom) - 1 cable(s) 0.5-2.5 mm² - rigid |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | MNx |
Depth | 73.5 mm |
Device short name | MNx |
Height | 82.5 mm |
Mounting support | 35 mm symmetrical DIN rail |
Standards | EN/IEC 60947-5-1 |
Tightening Torque | 1-1 N.m bottom |
width | 18 mm |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
Wire stripping length | 9 mm for bottom connection |
Local Signalling | action indicator |
Relative humidity | 95-95 % at 55-55 °C |
Brand | Schneider Electric |