calcPageSize())"
/>
Acti 9 voltage release - iMX+OF - tripping unit - 220..415 VAC
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Acti 9 voltage release - iMX+OF - tripping unit - 220..415 VAC
Description
This Acti9 iMX+OF electrical tripping auxiliary for is a shunt trip release device with open/close auxiliary contact. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. This device includes an open/close contact OF to indicated the position of the associated device. Emergency stoppage by normally open pushbutton. The product trips the associated device when it is powered on by emergency pushbutton. The width in 9mm pitches is 2. The Ue rated operational voltage is 100VAC to 415VAC or 110VDC to 130VDC. The operating frequency is 50Hz or 60Hz. The Ie rated operational current is 6A under 24VDC, 2A under 48VDC, 1.5A under 60VDC, 1A under 130VDC. The Ie rated operational current is 6A under 24VAC to 240VAC, 3A under 415VAC. There is a mechanical state indicator light, red on the front face. It can be mounted on a DIN rail for modular installation. The product color is white (RAL9003). The operating temperature is -25°C to + 50°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.
Product Details
| Weight (in Kg) | 0.078 |
|---|---|
| Product or Component Type | shunt trip release with OC contact |
| Colour | white |
| Signal Contacts Composition | 1 C/O |
| Ambient air temperature for operation | -25-50 °C |
| Mounting Mode | clip-on |
| Length | 9.3 |
| 9 mm Pitches | 2 |
| Comb Busbar And Distribution Block Compatibility | top: YES |
| [Uc] Control Circuit Voltage | 100...415 V AC 50/60 Hz 110...130 V DC |
| Standards | EN/IEC 60947-5-1 |
| Local Signalling | action indicator |
| Range of Product | iC60 iID iDPN Vigi iSW-NA |
| Connections - Terminals | clamp terminal - 2 cable(s) 2.5-2.5 mm² - flexible with cable end clamp terminal - 1 cable(s) 6-6 mm² - rigid clamp terminal - 2 cable(s) 2.5-2.5 mm² - rigid clamp terminal - 1 cable(s) 4-4 mm² - flexible |
| Market segment | small commercial residential |
| Compatibility code | iMX+OF |
| Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
| Product Compatibility | iSW-NA RCA iC60 iDPN Vigi ARA iID single terminal double terminal |
| Range Compatibility | Acti9 iC65 Acti 9 ARA Acti9 iDPN Vigi Acti9 iID Acti9 iSW-NA Acti 9 RCA Acti 9 iDPN (China version) Acti9 iC60 double terminals miniature circuit breaker Acti 9 iC40 |
| Device short name | iMX+OF |
| Tightening Torque | 1-1 N.m |
| Range | Acti 9 |
| Ambient air temperature for storage | -40-85 °C |
| Mounting support | DIN rail |
| width | 18 mm |
| Relative humidity | 95-95 % at 55-55 °C |
| Brand | Schneider Electric |
| Height | 3.1 |
| Width | 8 |