
Acti 9 voltage release - iMX+OF - tripping unit - 12..24 VAC
Description
This Acti9 iMX+OF electrical auxiliary is a shunt release device with open/close auxiliary contact. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. This device includes an open/close contact OF to indicated the position of the circuit breaker. Emergency stoppage by normally open pushbutton. It provides a remote indication of the position of the associated device. The width in 9mm pitches is 2. The product trips the associated device when it is powered on. The In rated operational current is from 10mA (mini) up to 6A (maxi) under 24VDC, 48VDC, 130VDC, 240VDC, 415VDC. The operating temperature is -35°C to + 70°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.
Product Details
Weight (in Kg) | 0.082 |
---|---|
Product or Component Type | shunt trip release with OC contact |
Colour | white |
Signal Contacts Composition | 1 C/O |
Ambient air temperature for operation | -25-50 °C |
Mounting Mode | clip-on |
Length | 26.5 |
9 mm Pitches | 2 |
Comb Busbar And Distribution Block Compatibility | top: YES |
[Uc] Control Circuit Voltage | 12...24 V AC 50/60 Hz 12...24 V DC |
Standards | EN/IEC 60947-5-1 |
Local Signalling | action indicator |
Range of Product | iSW-NA iID iDPN Vigi iC60 |
Connections - Terminals | clamp terminal - 2 cable(s) 2.5-2.5 mm² - flexible with cable end clamp terminal - 1 cable(s) 6-6 mm² - rigid clamp terminal - 2 cable(s) 2.5-2.5 mm² - rigid clamp terminal - 1 cable(s) 4-4 mm² - flexible |
Market segment | residential small commercial |
Compatibility code | iMX+OF |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
Product Compatibility | single terminal iID iC60 double terminal iDPN Vigi RCA ARA iSW-NA |
Range Compatibility | Acti9 iC65 Acti 9 ARA Acti9 iDPN Vigi Acti9 iID Acti9 iSW-NA Acti 9 RCA Acti 9 iDPN (China version) Acti9 iC60 double terminals miniature circuit breaker Acti 9 iC40 |
Device short name | iMX+OF |
Tightening Torque | 1-1 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-85 °C |
Mounting support | DIN rail |
width | 18 mm |
Relative humidity | 95-95 % at 55-55 °C |
Brand | Schneider Electric |