
Acti 9 voltage release - iMNs - tripping unit - 220..240 VAC
Description
This Acti9 iMN electrical auxiliary is an instantaneous undervoltage release. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. It prevents device closing again until its input voltage has been restored. The width in 9mm pitches is 2. The Uc control circuit voltage is 220…240VAC. It can be mounted on a DIN rail for modular installation. The product color is white (RAL9003). The operating temperature is -25°C to + 50°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.
Product Details
Weight (in Kg) | 0.08 |
---|---|
Product or Component Type | undervoltage release |
Colour | white |
Control Type | delayed |
Ambient air temperature for operation | -25-50 °C |
Mounting Mode | clip-on |
Length | 10 |
9 mm Pitches | 2 |
Comb Busbar And Distribution Block Compatibility | top and bottom: YES |
[Uc] Control Circuit Voltage | 220...240 V AC 50/60 Hz |
Standards | EN/IEC 60947-5-1 |
Local Signalling | action indicator |
Range of Product | iSW-NA iID iDPN Vigi iC60 |
Connections - Terminals | clamp terminal - 1 cable(s) 10-10 mm² - rigid clamp terminal - 2 cable(s) 2.9-2.9 mm² - rigid clamp terminal - 1 cable(s) 8-8 mm² - flexible clamp terminal - 2 cable(s) 2.9-2.9 mm² - flexible with cable end |
Market segment | small commercial residential |
Compatibility code | iMNs |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
Product Compatibility | double terminal ARA single terminal iID iSW-NA iC60 iDPN Vigi RCA |
Range Compatibility | Acti9 iC65 Acti 9 ARA Acti9 iDPN Vigi Acti9 iID Acti9 iSW-NA Acti 9 RCA Acti 9 iDPN (China version) Acti9 iC60 double terminals miniature circuit breaker Acti 9 iC40 |
Device short name | iMNs |
Tightening Torque | 1-1 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-85 °C |
Mounting support | DIN rail |
width | 18 mm |
Relative humidity | 95-95 % at 55-55 °C |
Brand | Schneider Electric |