
Acti 9 voltage release - iMN - tripping unit - 220..240 VAC
Description
This Acti9 iMN electrical auxiliary is an instantaneous undervoltage release. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. It prevents device closing again until its input voltage has been restored. Emergency stoppage by normally open pushbutton. It ensures the safety of power supply circuits for several machines by preventing uncontrolled restarting. The width in 9mm pitches is 2. It trips the device with which it is combined when its input voltage decreases (between 70% and 35% of Un). The Uc control circuit voltage is 220…240VAC. The Ue rated operational voltage is 200VAC to 240VAC. The operating frequency is 50Hz or 60Hz. It can be mounted on a DIN rail for modular installation. The product color is white (RAL9003). The operating temperature is -25°C to + 50°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.
Product Details
Weight (in Kg) | 0.081 |
---|---|
Product or Component Type | undervoltage release |
Colour | white |
Control Type | standard |
Ambient air temperature for operation | -25-50 °C |
Mounting Mode | clip-on |
Length | 26.7 |
9 mm Pitches | 2 |
Comb Busbar And Distribution Block Compatibility | top and bottom: YES |
[Uc] Control Circuit Voltage | 220...240 V AC 50/60 Hz |
Standards | EN/IEC 60947-5-1 |
Local Signalling | action indicator |
Range of Product | iSW-NA iDPN Vigi iID iC60 |
Connections - Terminals | clamp terminal - 1 cable(s) 8-8 mm² - rigid clamp terminal - 2 cable(s) 2.7-2.7 mm² - rigid clamp terminal - 1 cable(s) 6-6 mm² - flexible clamp terminal - 2 cable(s) 2.7-2.7 mm² - flexible with cable end |
Market segment | small commercial residential |
Compatibility code | iMN |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
Product Compatibility | ARA iDPN Vigi iSW-NA RCA single terminal iID iC60 double terminal |
Range Compatibility | Acti9 iC65 Acti 9 ARA Acti9 iDPN Vigi Acti9 iID Acti9 iSW-NA Acti 9 RCA Acti 9 iDPN (China version) Acti9 iC60 double terminals miniature circuit breaker Acti 9 iC40 |
Device short name | iMN |
Tightening Torque | 1-1 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-85 °C |
Mounting support | DIN rail |
width | 18 mm |
Relative humidity | 95-95 % at 55-55 °C |
Brand | Schneider Electric |