Schneider Electric Acti 9 Vigi iC60 - earth leakage add-on block - 3P - 25A - 30mA - AC type

A9V41325
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 Vigi iC60 is a modular add-on residual current devices. It is a 3P, rated current is 25A, operating voltage is 400VAC to 415VAC according to IEC 61009-1. The earth leakage protection class is AC type with a sensitivity of 30mA and a voltage independent technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. A VisiTrip window is here to indicate a fault tripping by a red mechanical indicator on the front face. It can be combined with iC60 or Acti9 Reflex iC60, to provide protection of persons and protection of installations. This product is compliant with IEC 61009-1 and EN 61009-1 standard. The Ue rated operational voltage is 400VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The pollution degree is 3. It can be mounted on DIN rail. The width in 9mm pitches is 6. The dimensions are (W) 54mm x (H) 91mm x (D) 73.5mm. The weight is 0.21kg. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature -5°C to +60°C. The storage temperature is -40°C to +85°C.

Product Details

Weight (in Kg) 0.201
Net weight 0.21 kg
Product or Component Type add-on residual current devices
[In] Rated Current 25 A
Ambient air temperature for operation -5-60 °C
Mounting Mode clip-on
Poles Description 3P
9 mm Pitches 6
Comb Busbar And Distribution Block Compatibility bottom: YES
Network frequency 50/60 Hz
Earth-Leakage Protection Time Delay instantaneous
Electrical Connection To Mcb by screws
Residual Current Tripping Technology voltage independent
[Ue] Rated Operational Voltage 400 V AC 50/60 Hz conforming to EN 61009-1
400/415 V AC 50/60 Hz conforming to IEC 61009-1
Standards IEC 61009-1
EN 61009-1
Local Signalling trip indicator
Range of Product Reflex iC60
iC60
Wire stripping length 14 mm for bottom connection
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to IEC 60947-2
Network type AC
Pollution degree 3 conforming to IEC 60947-2
Connections - Terminals tunnel type terminal downside for 1 cable(s) 1-25 mm² rigid without cable end
tunnel type terminal downside for 1 cable(s) 1-16 mm² flexible without cable end
tunnel type terminal downside for 1 cable(s) 1-16 mm² flexible with cable end
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Market segment small commercial
Product Compatibility single terminal
Electromagnetic Compatibility 8/20 µs impulse withstand, 250 A conforming to IEC 61009-1
Range Compatibility Acti9 iC60
Acti 9 Reflex iC60
Depth 73.5 mm
Device short name Vigi iC60
Tightening Torque 2-2 N.m bottom
Device Location In System outgoer
Range Acti 9
Ambient air temperature for storage -40-85 °C
Height 91 mm
Mounting support DIN rail
width 54 mm
Earth-leakage protection class type AC
Earth-leakage sensitivity 30 mA
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 Vigi iC60 - earth leakage add-on block - 3P - 25A - 30mA - AC type
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.