Schneider Electric Acti 9 Vigi C120 - earth leakage add-on block - 4P - 300 mA - class AC

A9N18570
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 Vigi C120 is a modular add-on residual current devices. It has 4P with 4 protected poles, rated current is 125A and operating voltage is 230VAC to 415VAC. The earth leakage protection class is AC type with a sensitivity of 300mA and a voltage independent technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. This product is compliant with EN 61009 standard. Electrical endurance goes up to 20000 cycles. The Ue rated operational voltage is from 230VAC to 415VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The pollution degree is 3. It can be mounted on 35 mm symmetrical DIN rail. The width in 9mm pitches is 10. The product color is white (RAL9003). The dimensions are (W) 198mm x (H) 95mm x (D) 73mm. The weight is 0.58kg. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 60°C.

Product Details

Weight (in Kg) 0.674
Net weight 0.58 kg
Product or Component Type add-on residual current devices
Colour white
[In] Rated Current 125 A
Ambient air temperature for operation -5-60 °C
Mounting Mode clip-on
Mechanical Durability 20000 cycles
Poles Description 4P
9 mm Pitches 10
Network frequency 50/60 Hz
Earth-Leakage Protection Time Delay instantaneous
Electrical Connection To Mcb by screws
Residual Current Tripping Technology voltage independent
[Ue] Rated Operational Voltage 230...415 V AC 50/60 Hz
Standards EN 61009
Range of Product C120
Wire stripping length 15 mm
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to IEC 60947-1
Network type AC
Pollution degree 3 conforming to IEC 60947-2
Connections - Terminals tunnel type terminals 1-35 mm² flexible
tunnel type terminals 1-50 mm² rigid
IP degree of protection IP20
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Market segment small commercial
residential
Compatibility code Vigi C120
Product Compatibility single terminal
Depth 73 mm
Device short name Vigi C120
Tightening Torque 3.5-3.5 N.m
Device Location In System outgoer
Ambient air temperature for storage -40-60 °C
Height 95 mm
Mounting support 35 mm symmetrical DIN rail
width 198 mm
Earth-leakage protection class type AC
Earth-leakage sensitivity 300 mA
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 Vigi C120 - earth leakage add-on block - 4P - 300 mA - class AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.