
Acti 9 Vigi C120 - earth leakage add-on block - 4P - 30 mA - class AC
Description
This Acti9 Vigi C120 is a modular add-on residual current devices. It has 4P with 4 protected poles, rated current is 125A and operating voltage is 400VAC to 415VAC. The earth leakage protection class is AC type with a sensitivity of 30mA and a voltage independent technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. This product is compliant with EN 61009 standard. Electrical endurance goes up to 20000 cycles. The Ue rated operational voltage is from 400VAC to 415VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The pollution degree is 3. It can be mounted on 35 mm symmetrical DIN rail. The width in 9mm pitches is 10. The product color is white (RAL9003). The dimensions are (W) 198mm x (H) 95mm x (D) 73mm. The weight is 0.58kg. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 60°C.
Product Details
Weight (in Kg) | 0.716 |
---|---|
Net weight | 0.58 kg |
Product or Component Type | add-on residual current devices |
Colour | white |
[In] Rated Current | 125 A |
Ambient air temperature for operation | -5-60 °C |
Mounting Mode | clip-on |
Length | 15 |
Mechanical Durability | 20000 cycles |
Poles Description | 4P |
9 mm Pitches | 10 |
Network frequency | 50/60 Hz |
Earth-Leakage Protection Time Delay | instantaneous |
Electrical Connection To Mcb | by screws |
Residual Current Tripping Technology | voltage independent |
[Ue] Rated Operational Voltage | 400...415 V AC 50/60 Hz |
Standards | EN 61009 |
Range of Product | C120 |
Wire stripping length | 15 mm |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60947-1 |
Network type | AC |
Pollution degree | 3 conforming to IEC 60947-2 |
Connections - Terminals | tunnel type terminals 1-35 mm² flexible tunnel type terminals 1-50 mm² rigid |
IP degree of protection | IP20 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
Market segment | small commercial residential |
Compatibility code | Vigi C120 |
Product Compatibility | single terminal |
Depth | 73 mm |
Device short name | Vigi C120 |
Tightening Torque | 3.5-3.5 N.m |
Device Location In System | outgoer |
Ambient air temperature for storage | -40-60 °C |
Height | 95 mm |
Mounting support | 35 mm symmetrical DIN rail |
width | 198 mm |
Earth-leakage protection class | type AC |
Earth-leakage sensitivity | 30 mA |
Brand | Schneider Electric |