Schneider Electric Acti 9 - terminal block - 250A
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Acti 9 - terminal block - 250A
Incl. Tax
Incl. Tax
Description
This Acti9 Isobar B accessory is a terminal block. It has 4 poles. The Ie rated operational current is up to 250A. Its dimensions are (W) 150mm x (H) 172mm x (D) 65mm. It is intended to realize the connection of devices in the distribution board. A cable cross-section of 95mm² can be used for rigid cables, and a 120mm² one for solid cables.
Product Details
Weight (in Kg) | 0.733 |
---|---|
Product or Component Type | terminal block |
Length | 65 |
Poles Description | 4P |
Device Application | connection |
Range Compatibility | Acti9 Isobar B distribution board |
Cable stiffness | flexible 95-95 mm² solid 120-120 mm² |
Depth | 65 mm |
Range | Acti 9 |
Height | 172 mm |
width | 150 mm |
Brand | Schneider Electric |