Schneider Electric Acti 9 STI - fuse-disconnector - 1 pole - 25 A - for fuse 10.3 x 38 mm
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Acti 9 STI - fuse-disconnector - 1 pole - 25 A - for fuse 10.3 x 38 mm
Incl. Tax
Incl. Tax
Description
This Acti9 STI isolatable fuse-carriers is a low voltage fuse-disconnector. It is used for tertiary and industrial applications requiring a high breaking capacity. It has 1P pole, up to 25A rated current, and gG or aM fuse curve with a fuse cartridge type of 10.3mm x 38mm. it can be mounted on DIN rail for modular installation. The general purpose fuse (gG fuse) provides overload and short-circuit protection. The aM fuse for motor application provides short-circuit protection (protection of loads with a high peak current). it has an IP20 degree of protection on its terminals, becoming IP40 once in modular enclosure. A clip-on marker is visible on front face or on downstream terminal to identify fuse presence. An optional 230V neon indicator light indicates fuse blowing (off in normal operation and lit red after fuse blowing). The device is provided with a captive fuse-carrier and an additional housing for a spare fuse. Its toggle can also be padlocked.
Product Details
Activity | HDCFD |
---|---|
Show Accessory | No |
Weight (in Kg) | 0.0545 |
Product or Component Type | fuse-disconnector |
Colour | white |
[In] Rated Current | 2 A 4 A 6 A 10 A 16 A 20 A 25 A |
Ambient air temperature for operation | -20-60 °C |
Mounting Mode | clip-on |
Poles Description | 1P |
9 mm Pitches | 2 |
Fuse Size | 10.3 x 38 mm |
[Ue] Rated Operational Voltage | 500 V AC |
Product name | Acti9 STI |
Standards | IEC 60269-1/2 IEC EN 60947-3 |
Range of Product | STI |
Wire stripping length | 12 mm |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
Pollution degree | 3 |
Connections - Terminals | screw clamp terminals1 cable(s) 0.75-10 mm² rigid screw clamp terminals1 cable(s) 0.5-6 mm² flexible screw clamp terminals2 cable(s) 0.75-4 mm² rigid screw clamp terminals2 cable(s) 0.5-6 mm² flexible |
IP degree of protection | IP20 |
Compatibility code | STI |
Fuse curve | aM gG |
Depth | 75 mm |
Device short name | STI |
Tightening Torque | 2-2 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-80 °C |
Height | 81 mm |
Mounting support | DIN rail |
width | 18 mm |
Brand | Schneider Electric |