Schneider Electric Acti 9 Rotary handle - for iC60 - red handle
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Acti 9 Rotary handle - for iC60 - red handle
Incl. Tax
Incl. Tax
Description
This Acti9 accessory is a red rotary handle provided with a rotary handle mechanism for modular devices with front or side mounting installation. It is dedicated to iID, iSW-NA, 2P or 3P or 4P (iC60 + Vigi iC60, iSW, iC60). It prevents the door from opening when the device is in the ON position. The control mechanism is mounted on the device. The rotary handle is fixed to the front or side of the enclosure. It is a set of 1 device. The color of the handle is red. A padlocking is possible when the device is in open position (OFF). It could be padlocked with the device in the closed position (ON) by adaptation of the device. The padlock diameter is from 5mm to 8mm. A pushbutton for iID test is available on the front face of the rotary handle. The material is a self-extinguishing thermoplastic specially developed by Schneider Electric. The degree of protection of the rotary button is IP55.
Product Details
Weight (in Kg) | 0.673 |
---|---|
Product or Component Type | rotary handle |
Mounting Mode | drawout fixed |
Length | 60 |
Handle Colour | red |
Rotary Handle Mounting Style | extended |
Range of Product | iSW-NA iC60 iID iSW 40...125 |
IP degree of protection | IP55 |
Market segment | small commercial residential |
Compatibility code | rotary handle |
Rotary Handle Padlocking | padlock in OFF position 3 padlocks max lockable in O position |
Rotary handle mounting location | lateral front |
Accessory / separate part type | control accessories |
Brand | Schneider Electric |