
Acti 9 Rotary handle - for iC60 - black handle
Description
This Acti9 rotary handle for front or side-mounted control is black. This mounting accessory is suitable for iC60 (2P, 3P, 4P), iSW (2P, 3P, 4P), iC60+vigi (2P, 3P, 4P), iID, iSW-NA. The rotary handle is fixed on the front or the side of the enclosure. It prevents the door from opening when the device is in On position but it can desactivated by adaptation. It is a set of 1 device. The front-mounted is possible on door or faceplate. It can be padlocked when the device is in the Open position or Closed position with adaptation. A pushbutton for iID test is available in the front face of the rotary handle. The degree of protection is IP55. The 5mm to 8mm diameter padlock is not supplied with the device. The dimensions of the front face of the rotary handle are (W) 75mm x (H) 75mm. The operating temperature is -25°C to + 55°C.
Product Details
Weight (in Kg) | 0.67 |
---|---|
Product or Component Type | rotary handle |
Mounting Mode | drawout fixed |
Length | 60 |
Handle Colour | black |
Rotary Handle Mounting Style | extended |
Range of Product | iID iSW 40...125 iSW-NA iC60 |
IP degree of protection | IP55 |
Market segment | small commercial residential |
Compatibility code | rotary handle |
Rotary Handle Padlocking | lockable in O position 3 padlocks max padlock in OFF position |
Rotary handle mounting location | front lateral |
Accessory / separate part type | control accessories |
Brand | Schneider Electric |