
Acti 9 plug-in base - 1P - 18mm Acti 9
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 plug-in base - 1P - 18mm Acti 9
Incl. Tax
Incl. Tax
Description
This Acti9 accessory is a plug in base for modular products. This accessory is compatible the Acti9 products like Acti9 iC60, Acti9 iID, Acti9 iSW and Acti9 iSW-NA. It is dedicated for 1 pole. The dimensions are (W) 19mm x (H) 177mm x (D) 70mm.
Product Details
Weight (in Kg) | 0.129 |
---|---|
Product or Component Type | plug-in base |
Colour | white |
Quantity Per Set | 1 |
Mounting Mode | clip-on |
Length | 70 |
Poles Description | 1P |
Range of Product | iID iC60 iSW 40...125 iSW-NA |
IP degree of protection | IP20 |
Market segment | small commercial residential |
Compatibility code | iID iC60 iSW 40...125 iSW-NA |
Depth | 70 mm |
Device short name | plug-in base |
Height | 177 mm |
width | 19 mm |
Accessory / Separate Part Category | installation accessory |
Brand | Schneider Electric |