
Acti 9 padlocking device - 18 mm
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 padlocking device - 18 mm
Incl. Tax
Incl. Tax
Description
This Acti9 product is a padlocking device is used to padlock in open or closed position. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. The padlock diameter is from 3mm to 6mm. The sealable maximum diameter is 1.2mm. The locking in ON position does not prevent tripping of the breaker in the event of faults. This yellow padlocking accessory is mounted on the front of the product to be protected. This mounting device is suitable for iC60, iC60 + Vigi, iID, iDPN Vigi, iSW-NA, iSW Acti9. This product is suitable with IEC/EN 60947-2 standard compliant disconnection.
Product Details
Weight (in Kg) | 0.042 |
---|---|
Product or Component Type | padlocking device |
Keylock Destination | toggle |
Quantity Per Set | set of 10 |
Length | 40 |
Range of Product | iSW-NA iID K iDPN Vigi iC60 K60 iID ARA RCA iK60 iSW 40...125 Acti9 iDPN H VigiARC Acti9 iDPN N VigiARC MAX4 |
Locking options description | sealable keylock in OFF or ON position |
Market segment | small commercial residential |
Compatibility code | Acti 9 iC60 |
Range Compatibility | Acti 9 - Acti9 iC60 Acti 9 - Acti9 iID Acti 9 - Acti9 iSW Acti 9 - Vigi iC60 - Acti 9 - Acti9 iID K Acti 9 - Acti9 iDPN Vigi Acti 9 - Acti 9 Reflex iC60 Acti 9 - Acti9 iC60 RCA iC60 - Acti 9 - Acti9 iC60 ARA iC60 - Acti 9 - Acti9 iSW-NA Acti 9 - Acti9 iK60 iK60N - Acti 9 - Acti 9 iC40 MAX4 - MAX4 AFDD Acti9 - Acti9 iDPN H VigiARC Acti9 - Acti9 iDPN N VigiARC |
Range | Acti 9 |
Accessory / Separate Part Category | locking accessory |
Brand | Schneider Electric |