Acti 9 MCB - iC60N - miniature circuit breaker - 2P - 3A - C curve
SKU :
A9F74203
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 659.090
Rp 438.295
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti 9 MCB - iC60N - miniature circuit breaker - 2P - 3A - C curve
Rp 659.090
Rp 438.295
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.25 kg |
|---|---|
| Product or Component Type | miniature circuit-breaker |
| Control Type | toggle |
| Colour | white |
| Trip Unit Technology | thermal-magnetic |
| Breaking Capacity | 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1,50 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2,50 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2,50 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2,50 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2,25 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2,10 kA Icu at <= 125 V DC conforming to EN/IEC 60947-2 |
| ICS Rated Service Breaking Capacity | 50 kA 100 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz,50 kA 100 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz,50 kA 100 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz,25 kA 100 % conforming to EN 60947-2 - 440 V AC 50/60 Hz,50 kA 100 % conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz,25 kA 100 % conforming to IEC 60947-2 - 440 V AC 50/60 Hz,50 kA 100 % conforming to IEC 60947-2 - 12...133 V AC 50/60 Hz,50 kA 100 % conforming to EN 60947-2 - 12...133 V AC 50/60 Hz,6000 A 100 % conforming to EN 60898-1 - 400 V AC 50/60 Hz,6000 A 100 % conforming to IEC 60898-1 - 400 V AC 50/60 Hz,10 kA 100 % conforming to IEC 60947-2 - 72...125 V DC,10 kA 100 % conforming to EN 60947-2 - 72...125 V DC |
| Length | 9.4 |
| Mechanical Durability | 20000 cycles |
| Poles Description | 2P |
| 9 mm Pitches | 4 |
| Network frequency | 50/60 Hz |
| Curve Code | C |
| Earth-Leakage Protection | separate block |
| Magnetic Tripping Limit | 8 x In +/- 20 % |
| Number Of Protected Poles | 2 |
| Breaking Capacity Code | N |
| Contact Position Indicator | yes |
| Product Name | Acti9 iC60 |
| Standards | EN 60898-1,IEC 60947-2,EN 60947-2,IEC 60898-1 |
| Local Signalling | trip indicator |
| Device Application | distribution |
| Range of Product | iC60 |
| Wire stripping length | 14 mm for top or bottom connection |
| Electrical Durability | 10000 cycles |
| Network type | AC,DC |
| Pollution degree | 3 conforming to EN 60947-2,3 conforming to IEC 60947-2 |
| IP degree of protection | IP20 conforming to IEC 60529,IP20 conforming to EN 60529 |
| Limitation class | 3 conforming to EN 60898-1,3 conforming to IEC 60898-1 |
| Market segment | small commercial |
| Compatibility code | iC60 |
| Quality Labels | NF |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| Utilisation category | category A conforming to EN 60947-2,category A conforming to IEC 60947-2 |
| Depth | 78.5 mm |
| Device short name | IC60N |
| Range | Acti9 |
| Height | 85 mm |
| Mounting support | DIN rail |
| Overvoltage Category | IV |
| width | 36 mm |
| Operating altitude | 0...2000 m |
| Height | 3.5 |
| Width | 7.5 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.25 kg |
|---|---|
| Product or Component Type | miniature circuit-breaker |
| Control Type | toggle |
| Colour | white |
| Trip Unit Technology | thermal-magnetic |
| Breaking Capacity | 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1,50 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2,50 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2,50 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2,50 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2,25 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2,10 kA Icu at <= 125 V DC conforming to EN/IEC 60947-2 |
| ICS Rated Service Breaking Capacity | 50 kA 100 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz,50 kA 100 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz,50 kA 100 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz,25 kA 100 % conforming to EN 60947-2 - 440 V AC 50/60 Hz,50 kA 100 % conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz,25 kA 100 % conforming to IEC 60947-2 - 440 V AC 50/60 Hz,50 kA 100 % conforming to IEC 60947-2 - 12...133 V AC 50/60 Hz,50 kA 100 % conforming to EN 60947-2 - 12...133 V AC 50/60 Hz,6000 A 100 % conforming to EN 60898-1 - 400 V AC 50/60 Hz,6000 A 100 % conforming to IEC 60898-1 - 400 V AC 50/60 Hz,10 kA 100 % conforming to IEC 60947-2 - 72...125 V DC,10 kA 100 % conforming to EN 60947-2 - 72...125 V DC |
| Length | 9.4 |
| Mechanical Durability | 20000 cycles |
| Poles Description | 2P |
| 9 mm Pitches | 4 |
| Network frequency | 50/60 Hz |
| Curve Code | C |
| Earth-Leakage Protection | separate block |
| Magnetic Tripping Limit | 8 x In +/- 20 % |
| Number Of Protected Poles | 2 |
| Breaking Capacity Code | N |
| Contact Position Indicator | yes |
| Product Name | Acti9 iC60 |
| Standards | EN 60898-1,IEC 60947-2,EN 60947-2,IEC 60898-1 |
| Local Signalling | trip indicator |
| Device Application | distribution |
| Range of Product | iC60 |
| Wire stripping length | 14 mm for top or bottom connection |
| Electrical Durability | 10000 cycles |
| Network type | AC,DC |
| Pollution degree | 3 conforming to EN 60947-2,3 conforming to IEC 60947-2 |
| IP degree of protection | IP20 conforming to IEC 60529,IP20 conforming to EN 60529 |
| Limitation class | 3 conforming to EN 60898-1,3 conforming to IEC 60898-1 |
| Market segment | small commercial |
| Compatibility code | iC60 |
| Quality Labels | NF |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| Utilisation category | category A conforming to EN 60947-2,category A conforming to IEC 60947-2 |
| Depth | 78.5 mm |
| Device short name | IC60N |
| Range | Acti9 |
| Height | 85 mm |
| Mounting support | DIN rail |
| Overvoltage Category | IV |
| width | 36 mm |
| Operating altitude | 0...2000 m |
| Height | 3.5 |
| Width | 7.5 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account