
Acti 9 MCB - iC60N - miniature circuit breaker - 1P - 3A - C curve
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 MCB - iC60N - miniature circuit breaker - 1P - 3A - C curve
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.215 kg |
---|---|
Product or Component Type | miniature circuit-breaker |
Control Type | toggle |
Colour | white |
Trip Unit Technology | thermal-magnetic |
Breaking Capacity | 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1,50 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2,50 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2,50 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2,10 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2,15 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2 |
ICS Rated Service Breaking Capacity | 50 kA 100 % conforming to EN 60947-2 - 12...60 V AC 50/60 Hz,50 kA 100 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz,50 kA 100 % conforming to IEC 60947-2 - 12...60 V AC 50/60 Hz,50 kA 100 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz,50 kA 100 % conforming to IEC 60947-2 - 100...133 V AC 50/60 Hz,50 kA 100 % conforming to EN 60947-2 - 100...133 V AC 50/60 Hz,6000 A 100 % conforming to EN 60898-1 - 230 V AC 50/60 Hz,6000 A 100 % conforming to IEC 60898-1 - 230 V AC 50/60 Hz,10 kA 100 % conforming to EN 60947-2 - 72 V DC,10 kA 100 % conforming to IEC 60947-2 - 72 V DC,15 kA 100 % conforming to EN 60947-2 - 12...60 V DC,15 kA 100 % conforming to IEC 60947-2 - 12...60 V DC |
Length | 14 |
Mechanical Durability | 20000 cycles |
Poles Description | 1P |
9 mm Pitches | 2 |
Network frequency | 50/60 Hz |
Curve Code | C |
Earth-Leakage Protection | without |
Magnetic Tripping Limit | 8 x In +/- 20 % |
Number Of Protected Poles | 1 |
Breaking Capacity Code | N |
Contact Position Indicator | yes |
Product Name | Acti9 iC60 |
Standards | EN 60898-1,EN 60947-2,IEC 60947-2,IEC 60898-1 |
Local Signalling | trip indicator |
Device Application | distribution |
Range of Product | iC60 |
Wire stripping length | 14 mm for top or bottom connection |
Electrical Durability | 10000 cycles |
Network type | AC,DC |
Pollution degree | 3 conforming to EN 60947-2,3 conforming to IEC 60947-2 |
IP degree of protection | IP20 conforming to IEC 60529,IP20 conforming to EN 60529 |
Limitation class | 3 conforming to EN 60898-1,3 conforming to IEC 60898-1 |
Market segment | small commercial |
Compatibility code | iC60 |
Quality Labels | NF |
Tropicalisation | 2 conforming to IEC 60068-1 |
Utilisation category | category A conforming to EN 60947-2,category A conforming to IEC 60947-2 |
Depth | 78.5 mm |
Device short name | IC60N |
Range | Acti9 |
Height | 85 mm |
Mounting support | DIN rail |
Overvoltage Category | IV |
width | 18 mm |
Operating altitude | 0...2000 m |