
Acti 9 iTL impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 12 VDC - 24 VAC 50/60Hz
Description
This Acti9 iTLi is a modular impulse relay. It is a changeover contact with 1 normally open and 1 normally close contact. Rated current is 16A, 24VAC to 250VAC operating voltage and it operates with 24VAC or 12VDC control voltage. Electrical endurance goes up to 200000 cycles for AC-21 or 100000 cycles for AC-22. The switching frequency is 5 switching operations/minute or 100 switching operations/day. The duration of the command order should be between 50ms to 1s. It is mainly used for lighting control applications. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz. It is DIN rail mountable. Pollution degree is 3. Overvoltage category is IV. The dimensions are (W) 18mm x (H) 84mm x (D) 60mm. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature is from -20°C to 50°C. The storage temperature is from -40°C to 70°C. This product is compliant with IEC/EN 60669-1 and IEC/EN 60669-2-2 standard.
Product Details
Weight (in Kg) | 0.113 |
---|---|
Product or Component Type | impulse relay |
Pole Contact Composition | 1 NO + 1 NC |
[In] Rated Current | 16 A |
Control Type | remote and manual control coil deconnection |
Ambient air temperature for operation | -20-50 °C |
Mounting Mode | fixed |
Length | 11 |
Poles Description | 2P |
Noise Level | 60 dB |
9 mm Pitches | 2 |
Network frequency | 50/60 Hz |
Remote Control Type | illuminated push-button 3 mA |
[Uc] Control Circuit Voltage | 24 V AC 50/60 Hz 12 V DC |
[Ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
Product name | Acti9 iTL |
Standards | EN 669-2-2 EN 669-1 |
Product Certifications | GOST CCC |
Local Signalling | ON/OFF indication |
Device Application | changeover relay |
Range of Product | iTL |
Wire stripping length | 11 mm |
Electrical Durability | AC-21: 200000 cycles AC-22: 100000 cycles |
Network type | AC |
Pollution degree | 3 |
Connections - Terminals | control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid with cable end control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible with ferrule power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid with cable end power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible with ferrule |
IP degree of protection | IP20 conforming to IEC 60529 (on opening) IP40 conforming to IEC 60529 (in enclosure) |
Market segment | small commercial residential |
Compatibility code | iTLi |
Quality Labels | CEBEC NF IMQ VDE KEMA |
Tropicalisation | 2 |
Range Compatibility | iATEt iATLc iATLc+s iATLm iATLs iETL iTL 16 iATLc+c |
Depth | 60 mm |
Device short name | iTLi |
Tightening Torque | 1-1 N.m |
Range | Acti9 |
Ambient air temperature for storage | -40-70 °C |
Height | 84 mm |
Mounting support | DIN rail |
width | 18 mm |
Relative humidity | 95-95 % at 55-55 °C |
Control signal type | impulse |
Switching Frequency | 5 switching operations/minute 100 switching operations/day |
Impulse Duration | 50 ms...1 s |
Brand | Schneider Electric |