
Acti 9 iTL impulse relay - 1P - 1NO - 16A - coil 110 VDC - 230...240 VAC 50/60Hz
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 iTL impulse relay - 1P - 1NO - 16A - coil 110 VDC - 230...240 VAC 50/60Hz
Incl. Tax
Incl. Tax
Description
This Acti9 iTL is a modular impulse relay. This 1P device has 1 normally open contact. Rated current is 16A, 24VAC to 250VAC operating voltage and it operates with 230VAC to 240VAC or 110VDC control voltage. Electrical endurance goes up to 200000 cycles for AC-21 or 100000 cycles for AC-22. The switching frequency is 5 switching operations/minute or 100 switching operations/day. The duration of the command order should be between 50ms to 1s. It is mainly used for lighting control applications. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz. It is DIN rail mountable. Pollution degree is 3. Overvoltage category is IV. The dimensions are (W) 18mm x (H) 84mm x (D) 60mm. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature is from -20°C to 50°C. The storage temperature is from -40°C to 70°C. This product is compliant with IEC/EN 60669-1 and IEC/EN 60669-2-2 standard.
Product Details
Weight (in Kg) | 0.103 |
---|---|
Product or Component Type | impulse relay |
Pole Contact Composition | 1 NO |
[In] Rated Current | 16 A |
Control Type | remote and manual control coil deconnection |
Ambient air temperature for operation | -20-50 °C |
Mounting Mode | fixed |
Length | 11 |
Poles Description | 1P |
Noise Level | 60 dB |
9 mm Pitches | 2 |
Network frequency | 50/60 Hz |
Remote Control Type | illuminated push-button 3 mA |
[Uc] Control Circuit Voltage | 230...240 V AC 50/60 Hz 110 V DC |
[Ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
Product name | Acti9 iTL |
Standards | EN 669-2-2 EN 669-1 |
Product Certifications | GOST |
Local Signalling | ON/OFF indication |
Device Application | standard |
Range of Product | iTL |
Wire stripping length | 11 mm |
Electrical Durability | AC-21: 200000 cycles AC-22: 100000 cycles |
Network type | AC |
Pollution degree | 3 |
Connections - Terminals | control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid with cable end control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible with ferrule power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid with cable end power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible with ferrule |
IP degree of protection | IP20 conforming to IEC 60529 (on opening) IP40 conforming to IEC 60529 (in enclosure) |
Market segment | residential small commercial |
Compatibility code | iTL |
Quality Labels | NF VDE IMQ CEBEC KEMA |
Tropicalisation | 2 |
Range Compatibility | iATEt iATL4 iATLc iATLc+s iATLm iATLs iATLz iETL iTL 16 iATLc+c iATL24 |
Depth | 60 mm |
Device short name | iTL |
Tightening Torque | 1-1 N.m |
Range | Acti9 |
Ambient air temperature for storage | -40-70 °C |
Height | 84 mm |
Mounting support | DIN rail |
width | 18 mm |
Relative humidity | 95-95 % at 55-55 °C |
Control signal type | impulse |
Switching Frequency | 100 switching operations/day 5 switching operations/minute |
Impulse Duration | 50 ms...1 s |
Brand | Schneider Electric |