Schneider Electric Acti 9 iSW - 4P - 125 A - 415 V

A9S65492
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iSW is a modular and reliable switch disconnector. it is a 4P, rated current is 125A, and operating voltage is 415VAC. Electrical endurance goes up to 2500 cycles, and Mechanical endurance goes up to 20000 cycles. The operating temperature is -25°C to +60°C. The storage temperature is -40°C to +85°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 8. The dimensions are (W) 72mm x (H) 85mm x (D) 73mm. This switch disconnector is used for control and isolation. This product is compliant with EN/IEC 60947-3.

Product Details

Weight (in Kg) 0.334
Product or Component Type switch disconnector
Colour white
Control Type toggle
Ambient air temperature for operation -25-60 °C
Mounting Mode fixed
Mechanical Durability 20000 cycles
Poles Description 4P
9 mm Pitches 8
Comb Busbar And Distribution Block Compatibility top or bottom: YES
[Icm] Rated Short-Circuit Making Capacity 5 kA switch-disconnector alone
Contact Position Indicator yes
[Ue] Rated Operational Voltage 415 V AC 50/60 Hz
Product name Acti9 iSW
Standards IEC 60947-3
EN 60947-3
Local Signalling ON/OFF indication
Device Application isolation
control
Range of Product iSW 40...125
Wire stripping length 9 mm
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz
Electrical Durability 2500 cycles
Pollution degree 3
Connections - Terminals tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid
tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible
tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule
IP degree of protection IP20
[Uimp] rated impulse withstand voltage 6 kV
Suitability for isolation yes
Market segment residential
small commercial
Compatibility code iSW
Tropicalisation 2
Utilisation category AC-22A
[Icw] rated short-time withstand current 1500 A
Depth 73 mm
Device short name iSW
Tightening Torque 3.5 N.m
Range Acti 9
Ambient air temperature for storage -40-85 °C
Height 85 mm
Mounting support DIN rail
width 72 mm
Relative humidity 95-95 % at 55-55 °C
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 iSW - 4P - 125 A - 415 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.