
Acti 9 iSW - 3 poles - 32 A - 415V
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Acti 9 iSW - 3 poles - 32 A - 415V
Description
This Acti9 iSW is a modular and reliable switch disconnector. it is a 3P, rated current is 32A, and operating voltage is 415VAC. Electrical endurance goes up to 30000 cycles, and Mechanical endurance goes up to 300000 cycles. The operating temperature is -20°C to +50°C. The storage temperature is -40°C to +70°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 4. The dimensions are (W) 36mm x (H) 77mm x (D) 70mm. This switch disconnector is used for control. This product is compliant with EN/IEC 60669-2-4.
Product Details
Weight (in Kg) | 0.117 |
---|---|
Product or Component Type | switch disconnector |
Colour | white |
Control Type | toggle |
Ambient air temperature for operation | -20-50 °C |
Mounting Mode | fixed |
Length | 8.5 |
Mechanical Durability | 300000 cycles |
Poles Description | 3P |
9 mm Pitches | 4 |
Contact Position Indicator | yes |
[Ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
Product name | Acti9 iSW |
Standards | EN/IEC 60669-2-4 |
Local Signalling | ON/OFF indication |
Device Application | control |
Range of Product | iSW 20...32 |
Wire stripping length | 9 mm |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60669-2-4 |
Electrical Durability | 30000 cycles |
Pollution degree | 2 |
Connections - Terminals | tunnel type terminals - 10 mm² - rigid tunnel type terminals - 10 mm² - flexible tunnel type terminals - 10 mm² - flexible with ferrule |
IP degree of protection | IP4 |
[Uimp] rated impulse withstand voltage | 4 kV |
Suitability for isolation | yes |
Market segment | small commercial residential |
Compatibility code | iSW |
Tropicalisation | 2 |
Utilisation category | AC-22A |
Depth | 70 mm |
Device short name | iSW |
Tightening Torque | 1.2 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-70 °C |
Height | 77 mm |
Mounting support | DIN rail |
width | 36 mm |
Relative humidity | 95-95 % at 55-55 °C |
Brand | Schneider Electric |
Height | 3.5 |
Width | 7.5 |