
Acti 9 iSW - 2P - 100 A - 415 V
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 iSW - 2P - 100 A - 415 V
Incl. Tax
Incl. Tax
Description
This Acti9 iSW is a modular and reliable switch disconnector. it is a 2P, rated current is 100A, and operating voltage is 415VAC. Electrical endurance goes up to 10000 cycles, and Mechanical endurance goes up to 20000 cycles. The operating temperature is -25°C to +60°C. The storage temperature is -40°C to +85°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 4. The dimensions are (W) 36mm x (H) 85mm x (D) 73mm. This switch disconnector is used for control and isolation. This product is compliant with EN/IEC 60947-3.
Product Details
Weight (in Kg) | 0.167 |
---|---|
Product or Component Type | switch disconnector |
Colour | white |
Control Type | toggle |
Ambient air temperature for operation | -25-60 °C |
Mounting Mode | fixed |
Length | 14 |
Mechanical Durability | 20000 cycles |
Poles Description | 2P |
9 mm Pitches | 4 |
Comb Busbar And Distribution Block Compatibility | top or bottom: YES |
[Icm] Rated Short-Circuit Making Capacity | 5 kA switch-disconnector alone |
Contact Position Indicator | yes |
[Ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
Product name | Acti9 iSW |
Standards | IEC 60947-3 EN 60947-3 |
Local Signalling | ON/OFF indication |
Device Application | isolation control |
Range of Product | iSW 40...125 |
Wire stripping length | 9 mm |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
Electrical Durability | 10000 cycles |
Pollution degree | 3 |
Connections - Terminals | tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule |
IP degree of protection | IP20 |
[Uimp] rated impulse withstand voltage | 6 kV |
Suitability for isolation | yes |
Market segment | residential small commercial |
Compatibility code | iSW |
Tropicalisation | 2 |
Utilisation category | AC-22A |
[Icw] rated short-time withstand current | 1500 A |
Depth | 73 mm |
Device short name | iSW |
Tightening Torque | 3.5 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-85 °C |
Height | 85 mm |
Mounting support | DIN rail |
width | 36 mm |
Relative humidity | 95-95 % at 55-55 °C |
Brand | Schneider Electric |