Schneider Electric Acti 9 iSW - 2 poles - 32 A - 415V

A9S60232
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iSW is a modular and reliable switch disconnector. it is a 2P, rated current is 32A, and operating voltage is 415VAC. Electrical endurance goes up to 30000 cycles, and Mechanical endurance goes up to 300000 cycles. The operating temperature is -20°C to +50°C. The storage temperature is -40°C to +70°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 2. The dimensions are (W) 18mm x (H) 77mm x (D) 70mm. This switch disconnector is used for control. This product is compliant with EN/IEC 60669-2-4.

Product Details

Activity HDCFD
Weight (in Kg) 0.065
Product or Component Type switch disconnector
Colour white
Control Type toggle
Ambient air temperature for operation -20-50 °C
Mounting Mode fixed
Mechanical Durability 300000 cycles
Poles Description 2P
9 mm Pitches 2
Contact Position Indicator yes
[Ue] Rated Operational Voltage 415 V AC 50/60 Hz
Product name Acti9 iSW
Standards EN/IEC 60669-2-4
Local Signalling ON/OFF indication
Device Application control
Range of Product iSW 20...32
Wire stripping length 9 mm
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to EN/IEC 60669-2-4
Electrical Durability 30000 cycles
Pollution degree 2
Connections - Terminals tunnel type terminals - 10 mm² - rigid
tunnel type terminals - 10 mm² - flexible
tunnel type terminals - 10 mm² - flexible with ferrule
IP degree of protection IP4
[Uimp] rated impulse withstand voltage 4 kV
Suitability for isolation yes
Market segment small commercial
residential
Compatibility code iSW
Tropicalisation 2
Utilisation category AC-22A
Depth 70 mm
Device short name iSW
Tightening Torque 1.2 N.m
Range Acti 9
Ambient air temperature for storage -40-70 °C
Height 77 mm
Mounting support DIN rail
width 18 mm
Relative humidity 95-95 % at 55-55 °C
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 iSW - 2 poles - 32 A - 415V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.