Schneider Electric Acti 9 iSSW linear switch - 2 C/O - 20A - 250 V AC - 3 positions
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Acti 9 iSSW linear switch - 2 C/O - 20A - 250 V AC - 3 positions
Incl. Tax
Incl. Tax
Description
This Acti9 iSSW is a linear switch used for the manual control of electric circuits. It is a 3 positions switch with 2 changeover contacts (2 C/O). The phase-separated wall can be divided to allow all the types of com busbar to pass through. It comes with staggered terminals to simplify connection. The tightening torque of connection is 1N.m for PZ1 screwdriver type. The Ue rated operational voltage is 250VAC. The Ie rated operational current is 20A. The operating frequency is 50Hz. The connection allows rigid copper cables from 0.5mm² minimum to 2x2.5mm² maximum. The connection allows flexible or with ferrule copper cables from 0.5mm2 minimum to 2x2.5mm² maximum. The number of cycles open and close (O-C) is 30000. The endurance is 30000 operations with AC22 current category under cos phi=0.8. The width in 9mm pitches is 4. The dimensions are (W) 36mm x (H) 82mm x (D) 75mm. The pollution degree is 3. The tropicalization is treatment 2 (relative humidity 95% at 55°C). The operational temperature is from -20°C to +50°C. The storage temperature is from -40°C to +70°C. It complies with IEC 60669-1 and IEC 60947-5-1 standards.
Product Details
Weight (in Kg) | 0.0885 |
---|---|
Product or Component Type | linear switch |
Colour | white |
Control Type | toggle 3 positions |
Ambient air temperature for operation | -20-50 °C |
Mounting Mode | clip-on |
Length | 9 |
Contacts Type and Composition | 2 C/O |
9 mm Pitches | 4 |
[Ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
Product name | Acti9 iSSW |
Standards | IEC 60947-5-1 IEC 60669-1 |
Device Application | electrical circuit control |
Range of Product | Acti 9 |
Wire stripping length | 9 mm |
Electrical Durability | AC-22: 30000 cycles cos Phi = 0.8 |
Pollution degree | 3 |
Connections - Terminals | staggered tunnel terminal (downside) 2 cable(s) 0.5-2.5 mm² flexible staggered tunnel terminal (downside) 2 cable(s) 0.5-2.5 mm² rigid without cable end |
IP degree of protection | IP20 conforming to IEC 60529 |
Market segment | small commercial residential |
Compatibility code | iSSW |
Tropicalisation | 2 |
Depth | 75 mm |
Device short name | iSSW |
Tightening Torque | 1-1 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-70 °C |
Height | 82 mm |
Mounting support | DIN rail |
width | 36 mm |
Relative humidity | 95-95 % at 55-55 °C |
Marking | 1 - 0 - 2 |
Brand | Schneider Electric |