Schneider Electric Acti 9 iSSW linear switch - 1 C/O - 20A - 250 V AC - 2 positions

A9E18070
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iSSW is a linear switch used for the manual control of electric circuits. It is 2 positions switch with 1 changeover contact (1 C/O). The phase-separated wall can be divided to allow all the types of com busbar to pass through. It comes with staggered terminals to simplify connection. The tightening torque of connection is 1N.m for PZ1 screwdriver type. The Ue rated operational voltage is 250VAC. The Ie rated operational current is 20A. The operating frequency is 50Hz. The connection allows rigid copper cables from 0.5mm² minimum to 2x2.5mm² maximum. The connection allows flexible or with ferrule copper cables from 0.5mm² minimum to 2x2.5mm² maximum. The number of cycles open and close (O-C) is 30000. The endurance is 30000 operations with AC22 current category under cos phi=0.8. The width in 9mm pitches is 2. The dimensions are (W) 18mm x (H) 82mm x (D) 75mm. The pollution degree is 3. The tropicalization is treatment 2 (relative humidity 95% at 55°C). The operational temperature is from -20°C to +50°C. The storage temperature is from -40°C to +70°C. It complies with IEC 60669-1 and IEC 60947-5-1 standards.

Product Details

Weight (in Kg) 0.046
Product or Component Type linear switch
Colour white
Control Type toggle 2 positions
Ambient air temperature for operation -20-50 °C
Mounting Mode clip-on
Contacts Type and Composition 1 C/O
9 mm Pitches 2
[Ue] Rated Operational Voltage 250 V AC 50/60 Hz
Product name Acti9 iSSW
Standards IEC 60669-1
IEC 60947-5-1
Device Application electrical circuit control
Range of Product Acti 9
Wire stripping length 9 mm
Electrical Durability AC-22: 30000 cycles cos Phi = 0.8
Pollution degree 3
Connections - Terminals staggered tunnel terminal (downside) 2 cable(s) 0.5-2.5 mm² flexible
staggered tunnel terminal (downside) 2 cable(s) 0.5-2.5 mm² rigid without cable end
IP degree of protection IP20 conforming to IEC 60529
Market segment small commercial
residential
Compatibility code iSSW
Tropicalisation 2
Depth 75 mm
Device short name iSSW
Tightening Torque 1-1 N.m
Range Acti 9
Ambient air temperature for storage -40-70 °C
Height 82 mm
Mounting support DIN rail
width 18 mm
Relative humidity 95-95 % at 55-55 °C
Marking 0 - 1
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 iSSW linear switch - 1 C/O - 20A - 250 V AC - 2 positions
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.