Schneider Electric Acti 9 Isobar P - B type Isobar A - neutral bar - 1N - for distribution board - 4 ways SP+N
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Acti 9 Isobar P - B type Isobar A - neutral bar - 1N - for distribution board - 4 ways SP+N
Incl. Tax
Incl. Tax
Description
This Acti9 Isobar A accessory is a neutral bar. This neutral bar is dedicated for Acti9 Isobar A distribution board with 4 ways.
Product Details
Weight (in Kg) | 0.09 |
---|---|
Product or Component Type | neutral bar |
Enclosure Material | steel |
Colour | white (RAL 9001) |
Ambient air temperature for operation | -35-70 °C |
Breaking Capacity | 25 kA |
Length | 34.500 cm |
Poles Description | 3P + N |
Enclosure type | standard |
IK Degree Of Protection | IK05 conforming to BS EN 60529 |
Surface Finish | powder paint |
Enclosure Mounting | wall mounted |
Surface Treatment | epoxy |
Protection Device Name | iC60H |
Standards | BS EN 60439-3 |
Range of Product | Acti 9 |
IP degree of protection | IP2x internal conforming to BS EN 60529 |
Provided equipment | neutral bar busbar link 4 cover |
Number Of Ways | 4 ways outgoer |
Product destination | distribution board |
Ambient air temperature for storage | -40-80 °C |
Door type | overall |
Brand | Schneider Electric |