
Acti 9 Isobar B - pan assembly - 8 ways TP + earth + neutral
Description
Acti9 Isobar B - pan assembly - 8 ways TP + earth + neutral
Product Details
Weight (in Kg) | 4.246 |
---|---|
Product or Component Type | pan assembly |
[In] Rated Current | 250 A |
Length | 471 |
Number Of Poles | 24 x 18 mm |
Device Application | distribution |
Range Compatibility | Acti9 Isobar B distribution board |
Provided equipment | neutral bar grounding bar DIN rail mounting plate |
Incomer device | 4P switch disconnector 4P terminal block 3P + N RCCB 3P + N MCCB 4P contactor |
Number Of Ways | 8 ways (outgoer) 1 way (incomer) - 3P + N + E |
Protection device type | residual current circuit breaker with overcurrent protection (RCBO) 45 A max miniature circuit breaker (MCB) 63 A max |
Depth | 105 mm |
Range | Acti 9 |
width | 350 mm |
Brand | Schneider Electric |