
calcActive())">
Acti 9 Isobar B - pan assembly - 6 ways TP + earth + neutral
SEA9BN6PEV
Rp 9.352.555
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SEA9BN6PEV
Acti 9 Isobar B - pan assembly - 6 ways TP + earth + neutral
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti 9 Isobar B - pan assembly - 6 ways TP + earth + neutral
Rp 9.352.555
Description
Acti9 Isobar B - pan assembly - 6 ways TP + earth + neutral
Product Details
Weight (in Kg) | 3.706 |
---|---|
Product or Component Type | pan assembly |
[In] Rated Current | 250 A |
Length | 44 |
Number Of Poles | 18 x 18 mm |
Device Application | distribution |
Range Compatibility | Acti9 Isobar B distribution board |
Provided equipment | grounding bar neutral bar DIN rail mounting plate |
Incomer device | 4P switch disconnector 4P terminal block 3P + N RCCB 3P + N MCCB 4P contactor |
Number Of Ways | 1 way (incomer) - 3P + N + E 6 ways (outgoer) |
Protection device type | residual current circuit breaker with overcurrent protection (RCBO) 45 A max miniature circuit breaker (MCB) 63 A max |
Depth | 105 mm |
Range | Acti 9 |
width | 350 mm |
Brand | Schneider Electric |
Height | 11.4 |
Width | 38.6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account