
Acti 9 Isobar B - pan assembly - 24 ways TP + earth + neutral
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 Isobar B - pan assembly - 24 ways TP + earth + neutral
Incl. Tax
Incl. Tax
Description
Acti9 Isobar B - pan assembly - 24 ways TP + earth + neutral
Product Details
Weight (in Kg) | 6.18 |
---|---|
Product or Component Type | pan assembly |
[In] Rated Current | 250 A |
Length | 896 |
Number Of Poles | 72 x 18 mm |
Device Application | distribution |
Range Compatibility | Acti9 Isobar B distribution board |
Provided equipment | mounting plate DIN rail neutral bar grounding bar |
Incomer device | 4P switch disconnector 4P terminal block 3P + N RCCB 3P + N MCCB 4P contactor |
Number Of Ways | 24 ways (outgoer) 1 way (incomer) - 3P + N + E |
Protection device type | residual current circuit breaker with overcurrent protection (RCBO) 45 A max miniature circuit breaker (MCB) 63 A max |
Depth | 105 mm |
Range | Acti 9 |
width | 350 mm |
Brand | Schneider Electric |