
Acti 9 Isobar B - MCCB/Interpact connection kit
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 Isobar B - MCCB/Interpact connection kit
Incl. Tax
Incl. Tax
Description
This Acti9 connection accessory is an incoming connection kit. It is compatible with Acti9 Isobar B distribution board. The In rated current is 250A.
Product Details
Weight (in Kg) | 1.326 |
---|---|
Product or Component Type | incoming kit |
[In] Rated Current | 250 A |
Length | 64 |
Range Compatibility | Acti9 Isobar B distribution board |
Product destination | for distribution board |
Range | Acti 9 |
Accessory / Separate Part Category | connection accessory |
Brand | Schneider Electric |