Acti 9 iRTMF multifunction time delay relay - 1 OC - 12-240 VAC/DC
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 iRTMF multifunction time delay relay - 1 OC - 12-240 VAC/DC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Net weight | 0.065 kg |
Product or Component Type | relay |
[Uc] Control Circuit Voltage | 12...240 V AC 50/60 Hz, 12...240 V DC |
Colour | white |
Signal Contacts Composition | 1 C/O |
Mechanical Durability | 5000000 cycles |
Immunity to Microbreaks | 20 ms |
9 mm Pitches | 2 |
Accuracy Error | +/- 10 % |
Undervoltage Behaviour | 100 ms |
Product Name | iRT |
Local Signalling | LED, flashing for time delay |
Electrical Durability | AC-1: 100000 cycles |
IP degree of protection | IP20 |
Market segment | small commercial,residential |
Compatibility code | iRTMF |
Depth | 72 mm |
Device short name | iRTMF |
Range | Acti9 |
Height | 93 mm |
Mounting support | 35 mm symmetrical DIN rail |
width | 18 mm |
Time Delay Range | 0.1...360000 s |
Type Of Setting | A B C or H: 4 time delay types selection,rotary knob: time delay configuration |
Impulse Duration | > 100 ms |
Repeat Accuracy | +/- 0.5 % |
Time Delay Type | multifunction |
Relay Application | time delay relay |