Schneider Electric Acti 9 iRT, iRBN, iRLI, iRC iRTH relay-applies a time delay to de-energizing a load-1C/O- Uc 24-240VAC/24VDC

A9E16068
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iRTH product is a Time delay relay. The time delay range is from 0.1s to 360000s. It delays de-energizing of a load upon opening of an auxiliary contact (push button). The load is de-energized at the end of time delay T. The operating frequency is 50Hz or 60Hz. The Uc control and power supply voltage is from 24VAC to 240VAC +/-10% and 24VDC +/-10%. The single time delay cycle starts only upon release of an auxiliary contact (push button). The precision of the device is +/- 10% of the full scale. The minimum duration of control impulse is 100ms. The maximum resetting time per voltage interruption is 100ms. The nominal switching current is 21A at 250VAC. The mechanical endurance under AC1 category is over 5 x 10exp6 switchning operations. The electrical endurance under AC1 category is over 10exp5 switchning operations. The type of excitation is analog (ou analogue) with single function. The device is flashing during time delay. It includes a changeover contact. The width in 9mm pitches is 2. The degree of protection is IP20. The dimensions are (W) 18mm x (H) 93mm x (D) 72mm. The weight is 65g. The operating temperature is -5°C to + 55°C. The storage temperature is -40°C to + 70°C.

Product Details

Weight (in Kg) 0.08
Net weight 0.065 kg
Product or Component Type relay
Colour white
Signal Contacts Composition 1 C/O
[Us] rated supply voltage 24...240 V AC at 50/60 Hz
24 V DC
Ambient air temperature for operation -5-55 °C
Mounting Mode fixed
Mechanical Durability 5000000 cycles
Immunity to Microbreaks 20 ms
9 mm Pitches 2
Accuracy Error #ERROR!
Undervoltage Behaviour 100 ms
[Uc] Control Circuit Voltage 24...240 V AC 50/60 Hz
24 V DC
Product name iRT
Local Signalling LED, flashing for time delay
Electrical Durability AC-1: 100000 cycles
Connections - Terminals tunnel type terminals for 2 cable(s) 1.5-1.5 mm² flexible with cable end
tunnel type terminals for 2 cable(s) 1.5-1.5 mm² flexible without cable end
tunnel type terminals for 2 cable(s) 2.5-2.5 mm² rigid with cable end
tunnel type terminals for 2 cable(s) 2.5-2.5 mm² rigid without cable end
IP degree of protection IP20
Market segment residential
small commercial
Compatibility code iRTH
Depth 72 mm
Device short name iRTH
Range Acti 9
Ambient air temperature for storage -40-70 °C
Height 93 mm
Mounting support 35 mm symmetrical DIN rail
width 18 mm
Time Delay Range 0.1...360000 s
Type Of Setting rotary knob: time delay configuration
Impulse Duration > 100 ms
Repeat Accuracy #ERROR!
Time Delay Type delays de-energizing of a load
Relay Application time delay relay
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 iRT, iRBN, iRLI, iRC iRTH relay-applies a time delay to de-energizing a load-1C/O- Uc 24-240VAC/24VDC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.