
Acti 9 iRCi current control relay iRCI - 8 A - 230 V 50/60Hz - 1 OC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 iRCi current control relay iRCI - 8 A - 230 V 50/60Hz - 1 OC
Incl. Tax
Incl. Tax
Description
This Acti9 iRCI product is a current control relay. It has a changeover contact (C/O). The Ie rated operational voltage is 8A with a Ue rated operational voltage of 250VAC, with the condition of test that the power factor (cos phi) is worth 1.
Product Details
Analogue Input Range | 1...10 A DC 0.15...1.5 A DC 1...10 A AC 0.15...1.5 A AC |
---|---|
Weight (in Kg) | 0.243 |
Net weight | 215 g |
Product or Component Type | control relay |
Colour | white |
Signal Contacts Composition | 1 C/O |
[Us] rated supply voltage | 230 V AC at 50/60 Hz |
Ambient air temperature for operation | -5-55 °C |
Mounting Mode | fixed |
Length | 9.2 |
Hysteresis | 5-50 % |
Tripping Threshold | 10...100 % |
9 mm Pitches | 4 |
Accuracy Error | #ERROR! |
Product name | Acti9 iRC |
Local Signalling | reports when the preset threshold is reached red LED for fault green LED for power on |
Device Application | current control relay |
Connections - Terminals | tunnel type terminals6 cable(s) 1.5-1.5 mm² rigid |
IP degree of protection | IP20 |
Market segment | small commercial residential |
Compatibility code | iRCI |
Depth | 67 mm |
Device short name | iRCI |
Range | Acti 9 |
Ambient air temperature for storage | -40-80 °C |
Height | 88.1 mm |
Mounting support | 35 mm symmetrical DIN rail |
width | 36 mm |
Power Consumption in Va | 3 VA |
Time Delay Range | 0.1...10 s |
Type Of Setting | selected by wiring: measurement range switch: overcurrent switch: undercurrent |
Power Dissipation in w | 2 W |
Brand | Schneider Electric |