
Acti 9 iPRI signal protection - 4 poles - 0.3A - 48 V
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 iPRI signal protection - 4 poles - 0.3A - 48 V
Incl. Tax
Incl. Tax
Description
This Acti9 iPRI is a surge arrester protecting against overvoltage related to lightning strikes. It is an analogue telephone line protection. The iPRC surge arrester wired in series to the private installation input protects telephones, modems. The Uc maximum continuous operating voltage in common mode (between phase and earth) is 37 VAC or 53VDC. The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 37VAC or 53VDC. The Up Voltage protection level is 70V in differential mode (between phase and neutral) and in common mode (between phase and earth). The Ue rated operational voltage is 48VDC +/- 10%. The product colour is white (RAL9003).The dimensions are (W) 18mm x (H) 90mm x (D) 66mm. The weight is 65g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C.
Product Details
Weight (in Kg) | 0.081 |
---|---|
Net weight | 65 g |
Product or Component Type | surge arrester |
Colour | white |
[In] Rated Current | 0.3 A at 45 °C |
Ambient air temperature for operation | -25-60 °C |
Mounting Mode | fixed |
Length | 8 |
IK Degree Of Protection | IK05 conforming to IEC 62262 |
9 mm Pitches | 2 |
[I Total] Discharge Current | 20 kA |
Surge Arrester Technology | GDT |
Number Of Protected Lines | 4 |
Remote Signalling | without |
Surge Arrester Type | signal protection |
[Ue] Rated Operational Voltage | 48 V DC |
Product name | Acti9 iPRI |
Standards | IEC 61643-21 EN 61643-21 |
Local Signalling | electrical |
Range of Product | iPRI |
Wire stripping length | 8 mm |
Connections - Terminals | screw clamp terminal0.2-4 mm² rigid screw clamp terminal0.2-2.5 mm² flexible screw clamp terminal0.2-2.5 mm² flexible with ferrule |
IP degree of protection | IP40 (modular enclosure) conforming to IEC 60529 IP20 conforming to IEC 60529 |
Compatibility code | iPRI |
[Limp] impulse current | 70 A |
[Uc] maximum continuous operating voltage | common mode: 37 V AC L/PE common mode: 53 V DC L/PE differential mode: 37 V AC L/N differential mode: 53 V DC L/N |
Maximum [Up] voltage protection level | common mode <70 V type 2 L/PE differential mode <70 V type 2 L/N |
Nominal discharge current | common mode: 20 kA (L/PE) |
Depth | 66 mm |
Device short name | iPRI |
Tightening Torque | 0.8-0.8 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-85 °C |
Height | 90 mm |
Mounting support | 35 mm symmetrical DIN rail |
width | 18 mm |
Relative humidity | 5-90 % |
Response time | < 1 ns |
Operating altitude | 2000 m |
Output Voltage Limits | common mode: < 70 V at 1 kV/µs |
Brand | Schneider Electric |