
Acti 9 iPRD8 modular surge arrester - 1P + N - 350V
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 iPRD8 modular surge arrester - 1P + N - 350V
Incl. Tax
Incl. Tax
Description
This Acti9 iPRD8 surge arrester protects 1P+N installations. It allows quick replacement of damaged cartridges. The Imax maximum discharge current is 8kA .The In nominal discharge current is 2.5kA. The iPRD8r ensures secondary protection of loads to be protected and is placed in cascade with the incoming surge arresters. This surge arrester is required when the loads to be protected are at a distance of more than 10 m from the incoming surge arrester. The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and 350VAC between phase and earth. The Uc maximum continuous operating voltage in diiferential mode (between phase and neutral) is 350VAC. The Up Voltage protection level in common mode is 1.4kV between neutral and earth in type 2, and 1.1kV between neutral and earth in type 3. The Up Voltage protection level in differential mode (between phase and neutral) is 1kV in type 2, and 1.1kV in type 3. The Ue rated operational voltage is 230VAC +/- 10%. The product colour is white (RAL9003).The dimensions are (W) 36mm x (H) 85mm x (D) 69mm. The weight is 211g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with EN 61643-11 and IEC 61643-11 standards.
Product Details
Weight (in Kg) | 0.236 |
---|---|
Net weight | 0.211 kg |
Product or Component Type | surge arrester with pluggable cartridge |
Colour | white (RAL 9003) |
Ambient air temperature for operation | -25-60 °C |
Length | 69 |
Poles Description | 1P + N |
IK Degree Of Protection | IK03 conforming to IEC 62262 |
9 mm Pitches | 4 |
Surge Arrester Class Type | type 2 + 3 |
Surge Arrester Technology | MOV + GDT |
Remote Signalling | without |
Residual Current | 0.6 mA 0.003 mA |
Surge Arrester Type | electrical distribution network |
[Ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
Product name | Acti9 iPRD |
Standards | EN 61643-11:2012 IEC 61643-11:2011 |
Product Certifications | CE |
Device Application | distribution |
Range of Product | iPRD |
Connections - Terminals | tunnel type terminal (downside) 2.5-35 mm² tunnel type terminal (upside) 2.5-35 mm² |
Compatibility code | iPRD8 |
Quality Labels | KEMA-KEUR NF |
[Uc] maximum continuous operating voltage | common mode: 260 V N/PE common mode: 350 V L/PE differential mode: 350 V L/N |
[Ut] Temporary overvoltage | 337 V L/N 5 s withstand 1200 V N/PE 200 ms safe failure mode 442 V L/PE 5 s withstand |
Disconnector device type | associated circuit breaker iC60L 10 A curve C - Icu 25 kA associated circuit breaker IC60N 10 A curve C - Icu 10 kA associated circuit breaker iC60H 10 A curve C - Icu 15 kA associated fuse gG 25 A - Icu 15 kA associated fuse gG 80 A - Icu 50 kA |
Earthing system | TN-S TT |
Maximum [Up] voltage protection level | common mode <1.1 kV type 3 N/PE differential mode <1 kV type 2 L/N differential mode <1.1 kV type 3 L/N common mode <1.4 kV type 2 N/PE |
Maximum Discharge Current | common mode: 8 kA L/PE common mode: 8 kA N/PE differential mode: 8 kA L/N |
Nominal discharge current | common mode: 2.5 kA (L/PE) common mode: 2.5 kA (N/PE) differential mode: 2.5 kA (L/N) |
[Uoc] Open circuit voltage | 10 kV type 3 common mode N/PE 10 kV type 3 differential mode L/N |
Depth | 69 mm |
Device short name | iPRD8 |
Tightening Torque | 2.5-2.5 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-85 °C |
Height | 85 mm |
width | 36 mm |
Relative humidity | 5-95 % |
Operating altitude | 2000 m |
Brand | Schneider Electric |