Schneider Electric Acti 9 iPRD65r modular surge arrester - 1P + N - 350V - with remote transfert

A9L65501
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iPRD65r surge arrester protects 1P+N installations. It allows quick replacement of damaged cartridges. This Type 2 device is recommended for very high risk level and incoming panel board. It offers remote reporting of the "cartridge must be changed" message. It can be turned over to allow the phase/neutral/earth cables to enter through either the top or the bottom. The associated circuit breaker Isc breaking capacity can go up to 50kA. It is compatible with TT and TN-S earthing system. The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and 350VAC between phase and earth. The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 350VAC. The Up Voltage protection level is 1.5kV in common mode (N/PE) and in differential mode (L/N). The Ue rated operational voltage is 230VAC +/- 10%. The product colour is white (RAL9003).The dimensions are (W) 36mm x (H) 85mm x (D) 69mm. The weight is 238g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with EN 61643-11 and IEC 61643-11 standards.

Product Details

Weight (in Kg) 0.268
Net weight 0.238 kg
Product or Component Type surge arrester with pluggable cartridge
Colour white (RAL 9003)
Signal Contacts Composition 1 SD (1 C/O)
Ambient air temperature for operation -25-60 °C
Poles Description 1P + N
IK Degree Of Protection IK03 conforming to IEC 62262
9 mm Pitches 4
Surge Arrester Class Type type 2
Surge Arrester Technology MOV + GDT
Remote Signalling with
Residual Current 0.003 mA
0.6 mA
Surge Arrester Type electrical distribution network
[Ue] Rated Operational Voltage 230/400 V AC (+/- 10 %) at 50/60 Hz
Product name Acti9 iPRD
Standards EN 61643-11:2012
IEC 61643-11:2011
Product Certifications CE
Device Application distribution
Range of Product iPRD
Connections - Terminals tunnel type terminal (downside) 2.5-35 mm²
tunnel type terminal (upside) 2.5-35 mm²
Compatibility code iPRD65r
Quality Labels NF
KEMA-KEUR
Signalling circuit voltage 0.25 A/250 V AC 50/60 Hz
[Uc] maximum continuous operating voltage common mode: 260 V N/PE
common mode: 350 V L/PE
differential mode: 350 V L/N
[Ut] Temporary overvoltage 337 V L/N 5 s withstand
1200 V N/PE 200 ms safe failure mode
442 V L/PE 5 s withstand
1453 V L/PE 200 ms safe failure mode
Disconnector device type associated circuit breaker IC60N 50 A curve C - Icu 10 kA
associated circuit breaker iC60H 50 A curve C - Icu 15 kA
associated circuit breaker NG125N 50 A curve C - Icu 25 kA
associated circuit breaker NG125H 100 A curve C - Icu 36 kA
associated circuit breaker NG125L 100 A curve C - Icu 50 kA
associated fuse gG 80 A - Icu 50 kA
Earthing system TN-S
TT
Maximum [Up] voltage protection level common mode <1.5 kV type 2 N/PE
differential mode <1.5 kV type 2 L/N
Maximum Discharge Current common mode: 65 kA L/PE
common mode: 65 kA N/PE
differential mode: 65 kA L/N
Nominal discharge current common mode: 20 kA (L/PE)
common mode: 20 kA (N/PE)
differential mode: 20 kA (L/N)
Depth 69 mm
Device short name iPRD65r
Tightening Torque 2.5-2.5 N.m
Range Acti 9
Ambient air temperature for storage -40-85 °C
Height 85 mm
width 36 mm
Relative humidity 5-95 %
Operating altitude 2000 m
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 iPRD65r modular surge arrester - 1P + N - 350V - with remote transfert
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.