Schneider Electric Acti 9 iPRD40 modular surge arrester - 3P + N - 350V

A9L40600
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iPRD40 surge arrester protects 3P+N installations. It allows quick replacement of damaged cartridges. This Type 2 device is recommended for high risk level and incoming panel board. It can be turned over to allow the phase/neutral/earth cables to enter through either the top or the bottom. The associated circuit breaker Isc breaking capacity can go up to 50kA. This Acti9 iPRD40 is compatible with TT and TN-S earthing system. The Imax rated discharge current is 40kA. The In nominal discharge current is 15kA. The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and 350VAC between phase and earth. The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 350VAC. The Up Voltage protection level is 1.4kV in common mode (N/PE) and in differential mode (L/N). The Un rated service voltage is 230VAC or 400VAC. The operating frequency is 50Hz or 60Hz. The dimensions are (W) 72mm x (H) 85mm x (D) 69mm. The width in 9mm pitches is 8. The weight is 450g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with EN 61643-11 and IEC 61643-11 standards.

Product Details

Weight (in Kg) 0.44
Net weight 0.414 kg
Product or Component Type surge arrester with pluggable cartridge
Colour white (RAL 9003)
Ambient air temperature for operation -25-60 °C
Poles Description 3P + N
IK Degree Of Protection IK03 conforming to IEC 62262
9 mm Pitches 8
Surge Arrester Class Type type 2
Surge Arrester Technology MOV + GDT
Remote Signalling without
Residual Current 0.003 mA
0.6 mA
Surge Arrester Type electrical distribution network
[Ue] Rated Operational Voltage 230/400 V AC (+/- 10 %) at 50/60 Hz
Product name Acti9 iPRD
Standards EN 61643-11:2012
IEC 61643-11:2011
Product Certifications CE
Device Application distribution
Range of Product iPRD
Connections - Terminals tunnel type terminal (downside) 2.5-35 mm²
tunnel type terminal (upside) 2.5-35 mm²
Compatibility code iPRD40
Quality Labels KEMA-KEUR
NF
[Uc] maximum continuous operating voltage common mode: 260 V N/PE
common mode: 350 V L/PE
differential mode: 350 V L/N
[Ut] Temporary overvoltage 337 V L/N 5 s withstand
1200 V N/PE 200 ms safe failure mode
442 V L/PE 5 s withstand
1453 V L/PE 200 ms safe failure mode
Disconnector device type associated circuit breaker iC60H 50 A curve C - Icu 15 kA
associated circuit breaker IC60N 40 A curve C - Icu 10 kA
associated circuit breaker NG125H 63 A curve C - Icu 36 kA
associated circuit breaker NG125L 63 A curve C - Icu 50 kA
associated circuit breaker NG125N 40 A curve C - Icu 25 kA
associated fuse gG 63 A - Icu 15 kA
associated fuse gG 80 A - Icu 50 kA
Earthing system TT
TN-S
Maximum [Up] voltage protection level common mode <1.4 kV type 2 N/PE
differential mode <1.4 kV type 2 L/N
Maximum Discharge Current common mode: 40 kA L/PE
common mode: 40 kA N/PE
differential mode: 40 kA L/N
Nominal discharge current common mode: 15 kA (L/PE)
common mode: 15 kA (N/PE)
differential mode: 15 kA (L/N)
Depth 69 mm
Device short name iPRD40
Tightening Torque 2.5-2.5 N.m
Range Acti 9
Ambient air temperature for storage -40-85 °C
Height 85 mm
width 72 mm
Relative humidity 5-95 %
Operating altitude 2000 m
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 iPRD40 modular surge arrester - 3P + N - 350V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.