
Acti 9 iPRD cartridge C neutral-350 for surge arrester iPRD
Description
This iPRD product is a cartridge for surge arrester device (SPD). It is plugged into the surge protection device module. The maximum discharge current is 65kA. The nominal discharge current is 20kA.
Product Details
Weight (in Kg) | 0.069 |
---|---|
Net weight | 0.044 kg |
Product or Component Type | cartridge |
Colour | white (RAL 9003) |
Ambient air temperature for operation | -25-60 °C |
Mounting Mode | plug-in |
Length | 56 |
9 mm Pitches | 2 |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | GDT |
Surge Arrester Type | electrical distribution network |
[Ue] Rated Operational Voltage | 230 V AC 50 Hz |
Standards | EN 61643-11 IEC 61643-11: 2011 |
Product Certifications | CE |
Local Signalling | white/red flag |
Range of Product | iPRD |
IP degree of protection | IP20 front face: |
Product destination | surge protection device iPRD65r 1P + N surge protection device iPRD65r 3P + N surge protection device iPRD40r 1P + N surge protection device iPRD40 1P + N surge protection device iPRD40r 3P + N surge protection device iPRD40 3P + N surge protection device iPRD20r 1P + N surge protection device iPRD20 1P + N surge protection device iPRD20r 3P + N surge protection device iPRD20 3P + N surge protection device iPRD8r 1P + N surge protection device iPRD8 1P + N surge protection device iPRD8r 3P + N surge protection device iPRD8 3P + N |
[Uc] maximum continuous operating voltage | 260 V |
Earthing system | TT TN |
Maximum [Up] voltage protection level | <1.4 kV type 2 |
Maximum Discharge Current | 65 kA |
Nominal discharge current | 20 kA |
Depth | 56 mm |
Device short name | C neutral-350 |
Ambient air temperature for storage | -40-85 °C |
Height | 57 mm |
Mounting support | into SPD module |
width | 18 mm |
Relative humidity | 5-90 % |
Response time | < 100 ns |
Operating altitude | 0...2000 m |
Brand | Schneider Electric |