Schneider Electric Acti 9 iPF K 20 modular surge arrester - 1 pole + N - 340V

A9L15692
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iPF K 20 product is a modular surge arrester. It protects 1P+N installations. The Imax maximum discharge current is 20kA .The In nominal discharge current is 5kA. The multi-pole single-piece surge arrester range is adapted for TT, TN-S, TN-C earthing systems. This type 2 incoming protection surge arrester is recommended for a medium risk level. The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and is 340VAC between phase and earth. The Up Voltage protection level is 1.5kV in common mode (between neutral and earth) and is 1.1kV in differential mode (between phase and neutral). The Ue rated operational voltage is 230VAC +/- 10%. The product colour is white (RAL9003).The dimensions are (W) 36mm x (H) 81mm x (D) 69mm. The weight is 210g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with IEC 61643-11 and EN 61643-11 standards.

Product Details

Weight (in Kg) 0.204
Net weight 210 g
Product or Component Type surge arrester
Colour white (RAL 9003)
Ambient air temperature for operation -25-60 °C
Poles Description 1P + N
IK Degree Of Protection IK03 conforming to IEC 62262
9 mm Pitches 4
Surge Arrester Class Type type 2
Surge Arrester Technology MOV + GDT
Remote Signalling without
Residual Current 0.003 mA
Surge Arrester Type electrical distribution network
[Ue] Rated Operational Voltage 230 V AC (+/- 10 %) at 50/60 Hz
Product name Acti9 iPF K
Standards IEC 61643-11:2011
Product Certifications CE
EAC
Device Application distribution
Range of Product iPF K
Wire stripping length 11 mm
Connections - Terminals tunnel type terminal (top or bottom) 25-25 mm² rigid
tunnel type terminal (top or bottom) 16-16 mm² flexible
tunnel type terminal (top or bottom) 16-16 mm² flexible with ferrule
Compatibility code iPF K 20
Signalling circuit voltage 0.25 A/250 V AC 50/60 Hz
[Uc] maximum continuous operating voltage common mode: 340 V L/PE
common mode: 260 V N/PE
differential mode: 340 V L/N
[Ut] Temporary overvoltage 337 V L/N 5 s withstand
442 V L/PE 5 s withstand
1200 V N/PE 200 ms withstand
1453 V L/PE 200 ms withstand
Disconnector device type associated circuit breaker iK60N 20 A curve C - Icu 6 kA
associated fuse gG 25 A - Icu 25 kA
Earthing system TN-S
TT
Maximum [Up] voltage protection level common mode <1.5 kV type 2 N/PE
differential mode <1.1 kV type 2 L/N
Maximum Discharge Current common mode: 20 kA L/PE
common mode: 20 kA N/PE
differential mode: 20 kA L/N
Nominal discharge current common mode: 5 kA (L/PE)
common mode: 5 kA (N/PE)
differential mode: 5 kA (L/N)
Depth 69 mm
Device short name iPF K
Tightening Torque 3.5-3.5 N.m
Range Acti 9
Ambient air temperature for storage -40-85 °C
Height 81 mm
width 36 mm
Relative humidity 5-95 %
Operating altitude 2000 m
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 iPF K 20 modular surge arrester - 1 pole + N - 340V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.