
Acti 9 iPF K 20 modular surge arrester - 1 pole - 340V
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 iPF K 20 modular surge arrester - 1 pole - 340V
Incl. Tax
Incl. Tax
Description
This Acti9 iPF K 20 product is a modular surge arrester. It protects 1P installations. The Imax maximum discharge current is 20kA .The In nominal discharge current is 5kA. The multi-pole single-piece surge arrester range is adapted for TT, TN-S, TN-C earthing systems. This type 2 incoming protection surge arrester is recommended for a medium risk level. The Uc maximum continuous operating voltage in common mode (between phase and earth) is 340VAC. The Up Voltage protection level in common mode (between phase and earth) is 1.1kV. The Ue rated operational voltage is 230VAC +/- 10%. The product colour is white (RAL9003).The dimensions are (W) 18mm x (H) 81mm x (D) 69mm. The weight is 125g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with IEC 61643-11 and EN 61643-11 standards.
Product Details
Weight (in Kg) | 0.11 |
---|---|
Net weight | 125 g |
Product or Component Type | surge arrester |
Colour | white (RAL 9003) |
Ambient air temperature for operation | -25-60 °C |
Length | 11 |
Poles Description | 1P |
IK Degree Of Protection | IK03 conforming to IEC 62262 |
9 mm Pitches | 2 |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV |
Remote Signalling | without |
Residual Current | 5 mA |
Surge Arrester Type | electrical distribution network |
[Ue] Rated Operational Voltage | 230 V AC (+/- 10 %) at 50/60 Hz |
Product name | Acti9 iPF K |
Standards | IEC 61643-11:2011 |
Product Certifications | EAC CE |
Device Application | distribution |
Range of Product | iPF K |
Wire stripping length | 11 mm |
Connections - Terminals | tunnel type terminal (top or bottom) 25-25 mm² rigid tunnel type terminal (top or bottom) 16-16 mm² flexible tunnel type terminal (top or bottom) 16-16 mm² flexible with ferrule |
Market segment | small commercial |
Compatibility code | iPF K 20 |
Signalling circuit voltage | 0.25 A/250 V AC 50/60 Hz |
[Uc] maximum continuous operating voltage | common mode: 340 V L/PE |
[Ut] Temporary overvoltage | 337 V L/N 5 s withstand 442 V L/PE 5 s withstand 1200 V N/PE 200 ms withstand 1453 V L/PE 200 ms withstand |
Disconnector device type | associated circuit breaker iK60N 20 A curve C - Icu 6 kA associated fuse gG 25 A - Icu 25 kA |
Earthing system | IT 230 TN-C |
Maximum [Up] voltage protection level | common mode <1.1 kV type 2 L/PE |
Maximum Discharge Current | common mode: 20 kA L/PE |
Nominal discharge current | common mode: 5 kA (L/PE) common mode: 5 kA (N/PE) |
Depth | 69 mm |
Device short name | iPF K |
Tightening Torque | 3.5-3.5 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-85 °C |
Height | 81 mm |
width | 18 mm |
Relative humidity | 5-95 % |
Operating altitude | 2000 m |
Brand | Schneider Electric |