Schneider Electric Acti 9 iK60N miniature circuit breaker - 2P - 10A - C curve

A9K27210
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iK60N product is a low voltage miniature circuit breaker (MCB). It is a 2P circuit breaker with 2 protected poles and 10A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 6000A at 230VAC conforming to EN/IEC 60898-1 standard and at conforming to standard. This product is compliant with EN/IEC 60898-1 standard. This miniature circuit breaker protects circuit against short circuit and overload current. It has a double clip for dismounting with comb busbar in place. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 4 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 85mm x (D) 78.5mm. The weight is 200g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C.

Product Details

Weight (in Kg) 0.196
Net weight 200 g
Product or Component Type miniature circuit-breaker
Colour white
Trip Unit Technology thermal-magnetic
[In] Rated Current 10 A at 30 °C
Control Type toggle
Ambient air temperature for operation -25-60 °C
Breaking Capacity 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
Mounting Mode clip-on
Mechanical Durability 20000 cycles
Poles Description 2P
9 mm Pitches 4
Network frequency 50/60 Hz
Curve Code C
Earth-Leakage Protection without
Magnetic Tripping Limit 5...10 x In
Number Of Protected Poles 2
Product name Acti9 iK60
Standards EN/IEC 60898-1
Product Certifications SNI
Local Signalling ON/OFF indication
Device Application distribution
Range of Product iK60
Wire stripping length 14 mm for top or bottom connection
[Ics] Rated service breaking capacity 6000 A 100 % conforming to EN/IEC 60898-1 - 230 V AC 50/60 Hz
[ui] Rated Insulation Voltage 440 V AC 50/60 Hz conforming to EN/IEC 60898-1
Electrical Durability 10000 cycles
Locking options description padlocking device
Network type AC
Pollution degree 2 conforming to EN/IEC 60898-1
Connections - Terminals tunnel type terminal (top or bottom) 1-25 mm² rigid
tunnel type terminal (top or bottom) 1-16 mm² flexible
IP degree of protection IP20 conforming to IEC 60529
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60898-1
Limitation class 3 conforming to EN/IEC 60898-1
Suitability for isolation yes conforming to EN/IEC 60898-1
Depth 78.5 mm
Device short name iK60N
Tightening Torque 2-2 N.m top or bottom
Range Acti 9
Ambient air temperature for storage -40-85 °C
Height 85 mm
Mounting support DIN rail
Overvoltage Category III
width 36 mm
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 iK60N miniature circuit breaker - 2P - 10A - C curve
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.