Schneider Electric Acti 9 iK60a - miniature circuit breaker 1P - 25 A - C curve
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Acti 9 iK60a - miniature circuit breaker 1P - 25 A - C curve
Incl. Tax
Incl. Tax
Description
This Acti9 iK60N product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole and 25A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 4500A at 230VAC conforming to EN/IEC 60898-1 standard and at conforming to standard. This product is compliant with EN/IEC 60898-1 standard. This miniature circuit breaker protects circuit against short circuit and overload current. It has a double clip for dismounting with comb busbar in place. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm. The weight is 100g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C.
Product Details
Weight (in Kg) | 0.099 |
---|---|
Net weight | 100 g |
Product or Component Type | miniature circuit-breaker |
Colour | white |
Trip Unit Technology | thermal-magnetic |
[In] Rated Current | 25 A at 30 °C |
Control Type | toggle |
Ambient air temperature for operation | -25-60 °C |
Breaking Capacity | 4500 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Mounting Mode | clip-on |
Length | 14 |
Mechanical Durability | 20000 cycles |
Poles Description | 1P |
9 mm Pitches | 2 |
Network frequency | 50/60 Hz |
Curve Code | C |
Earth-Leakage Protection | without |
Magnetic Tripping Limit | 5...10 x In |
Number Of Protected Poles | 1 |
Product name | Acti9 iK60 |
Standards | EN/IEC 60898-1 |
Product Certifications | AENOR |
Local Signalling | ON/OFF indication |
Device Application | distribution |
Range of Product | iK60 |
Wire stripping length | 14 mm for top or bottom connection |
[Ics] Rated service breaking capacity | 4500 A 100 % conforming to EN/IEC 60898-1 - 230 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 440 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Electrical Durability | 10000 cycles |
Locking options description | padlocking device |
Network type | AC |
Pollution degree | 2 conforming to EN/IEC 60898-1 |
Connections - Terminals | tunnel type terminal (top or bottom) 1-25 mm² rigid |
IP degree of protection | IP20 conforming to IEC 60529 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60898-1 |
Limitation class | 3 conforming to EN/IEC 60898-1 |
Suitability for isolation | yes conforming to EN/IEC 60898-1 |
Depth | 78.5 mm |
Device short name | iK60N |
Tightening Torque | 2-2 N.m top or bottom |
Range | Acti 9 |
Ambient air temperature for storage | -40-85 °C |
Height | 85 mm |
Mounting support | DIN rail |
Overvoltage Category | III |
width | 18 mm |
Brand | Schneider Electric |